1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
|
// This file is autogenerated by hidl-gen -Landroidbp.
hidl_interface {
name: "android.hardware.sensors@1.0",
root: "android.hardware",
vndk: {
enabled: true,
},
srcs: [
"types.hal",
"ISensors.hal",
],
interfaces: [
"android.hidl.base@1.0",
],
types: [
"AdditionalInfo",
"AdditionalInfoType",
"DynamicSensorInfo",
"Event",
"EventPayload",
"HeartRate",
"MetaData",
"MetaDataEventType",
"OperationMode",
"RateLevel",
"Result",
"SensorFlagBits",
"SensorFlagShift",
"SensorInfo",
"SensorStatus",
"SensorType",
"SensorsEventFormatOffset",
"SharedMemFormat",
"SharedMemInfo",
"SharedMemType",
"Uncal",
"Vec3",
"Vec4",
],
gen_java: false,
gen_java_constants: true,
}
|