1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
|
// This file is autogenerated by hidl-gen. Do not edit manually.
genrule {
name: "android.hardware.tests.bar@1.0_genc++",
tool: "hidl-gen",
cmd: "$tool -o $genDir -Lc++ -randroid.hardware:hardware/interfaces android.hardware.tests.bar@1.0",
srcs: [
"IBar.hal",
"IImportTypes.hal",
],
out: [
"android/hardware/tests/bar/1.0/BarAll.cpp",
"android/hardware/tests/bar/1.0/ImportTypesAll.cpp",
],
}
genrule {
name: "android.hardware.tests.bar@1.0_genc++_headers",
tool: "hidl-gen",
cmd: "$tool -o $genDir -Lc++ -randroid.hardware:hardware/interfaces android.hardware.tests.bar@1.0",
srcs: [
"IBar.hal",
"IImportTypes.hal",
],
out: [
"android/hardware/tests/bar/1.0/IBar.h",
"android/hardware/tests/bar/1.0/IHwBar.h",
"android/hardware/tests/bar/1.0/BnBar.h",
"android/hardware/tests/bar/1.0/BpBar.h",
"android/hardware/tests/bar/1.0/BsBar.h",
"android/hardware/tests/bar/1.0/IImportTypes.h",
"android/hardware/tests/bar/1.0/IHwImportTypes.h",
"android/hardware/tests/bar/1.0/BnImportTypes.h",
"android/hardware/tests/bar/1.0/BpImportTypes.h",
"android/hardware/tests/bar/1.0/BsImportTypes.h",
],
}
cc_library_shared {
name: "android.hardware.tests.bar@1.0",
generated_sources: ["android.hardware.tests.bar@1.0_genc++"],
generated_headers: ["android.hardware.tests.bar@1.0_genc++_headers"],
export_generated_headers: ["android.hardware.tests.bar@1.0_genc++_headers"],
shared_libs: [
"libhidl",
"libhwbinder",
"libutils",
"libcutils",
"android.hardware.tests.foo@1.0",
],
}
|