blob: 4d285da7c52e0d933c41aaabdfaf1fbcfd3a9114 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
package android.hardware.tetheroffload.config@1.0;
/**
* Interface used for configuring the hardware management process
*/
interface IOffloadConfig {
/**
* Provides bound netlink file descriptors for use in the management process
*
* @param fd1 A file descriptor bound to the following netlink groups
* (NF_NETLINK_CONNTRACK_NEW | NF_NETLINK_CONNTRACK_DESTROY).
* @param fd2 A file descriptor bound to the following netlink groups
* (NF_NETLINK_CONNTRACK_UPDATE | NF_NETLINK_CONNTRACK_DESTROY).
*
* @return success true if successful, false otherwise
* @return errMsg a human readable string if eror has occured.
*/
setHandles(handle fd1, handle fd2) generates (bool success, string errMsg);
};
|