summaryrefslogtreecommitdiffstats
blob: 3a4e2efdb5ed3635eea99ec70049c5775bb9424d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
//
// Copyright (C) 2018 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
//      http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//

cc_test {
    name: "VtsHalVibratorV1_2TargetTest",
    defaults: ["VtsHalTargetTestDefaults"],
    srcs: ["VtsHalVibratorV1_2TargetTest.cpp"],
    static_libs: [
        "android.hardware.vibrator@1.0",
        "android.hardware.vibrator@1.1",
        "android.hardware.vibrator@1.2",
    ],
}