summaryrefslogtreecommitdiffstats
blob: d69695a51ee6036e92d545e671b4661000715bb7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
/*
 * Copyright (C) 2018 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#define LOG_TAG "vibrator_hidl_hal_test"

#include <VtsHalHidlTargetTestBase.h>
#include <VtsHalHidlTargetTestEnvBase.h>
#include <android-base/logging.h>
#include <android/hardware/vibrator/1.0/types.h>
#include <android/hardware/vibrator/1.2/IVibrator.h>
#include <android/hardware/vibrator/1.2/types.h>
#include <unistd.h>

using ::android::hardware::vibrator::V1_0::Status;
using ::android::hardware::vibrator::V1_0::EffectStrength;
using ::android::hardware::vibrator::V1_2::Effect;
using ::android::hardware::vibrator::V1_2::IVibrator;
using ::android::hardware::hidl_enum_range;
using ::android::hardware::Return;
using ::android::hardware::Void;
using ::android::sp;

#define EXPECT_OK(ret) ASSERT_TRUE((ret).isOk())

// Test environment for Vibrator HIDL HAL.
class VibratorHidlEnvironment : public ::testing::VtsHalHidlTargetTestEnvBase {
   public:
    // get the test environment singleton
    static VibratorHidlEnvironment* Instance() {
        static VibratorHidlEnvironment* instance = new VibratorHidlEnvironment;
        return instance;
    }

    virtual void registerTestServices() override { registerTestService<IVibrator>(); }

   private:
    VibratorHidlEnvironment() {}
};

// The main test class for VIBRATOR HIDL HAL 1.2.
class VibratorHidlTest_1_2 : public ::testing::VtsHalHidlTargetTestBase {
   public:
    virtual void SetUp() override {
        vibrator = ::testing::VtsHalHidlTargetTestBase::getService<IVibrator>(
            VibratorHidlEnvironment::Instance()->getServiceName<IVibrator>());
        ASSERT_NE(vibrator, nullptr);
    }

    virtual void TearDown() override {}

    sp<IVibrator> vibrator;
};

static void validatePerformEffect(Status status, uint32_t lengthMs) {
    ASSERT_TRUE(status == Status::OK || status == Status::UNSUPPORTED_OPERATION);
    if (status == Status::OK) {
        ASSERT_LT(static_cast<uint32_t>(0), lengthMs)
            << "Effects that return OK must return a positive duration";
    } else {
        ASSERT_EQ(static_cast<uint32_t>(0), lengthMs)
            << "Effects that return UNSUPPORTED_OPERATION must have a duration of zero";
    }
}

static void validatePerformEffectBadInput(Status status, uint32_t lengthMs) {
    ASSERT_EQ(Status::UNSUPPORTED_OPERATION, status);
    ASSERT_EQ(static_cast<uint32_t>(0), lengthMs)
        << "Effects that return UNSUPPORTED_OPERATION must have a duration of zero";
}

/*
 * Test to make sure effects within the valid range return are either supported and return OK with
 * a valid duration, or are unsupported and return UNSUPPORTED_OPERATION with a duration of 0.
 */
TEST_F(VibratorHidlTest_1_2, PerformEffect_1_2) {
    for (const auto& effect : hidl_enum_range<Effect>()) {
        for (const auto& strength : hidl_enum_range<EffectStrength>()) {
            EXPECT_OK(vibrator->perform_1_2(effect, strength, validatePerformEffect));
        }
    }
}

/*
 * Test to make sure effect values above the valid range are rejected.
 */
TEST_F(VibratorHidlTest_1_2, PerformEffect_1_2_BadEffects_AboveValidRange) {
    Effect effect = *std::prev(hidl_enum_range<Effect>().end());
    Effect badEffect = static_cast<Effect>(static_cast<int32_t>(effect) + 1);
    EXPECT_OK(
        vibrator->perform_1_2(badEffect, EffectStrength::LIGHT, validatePerformEffectBadInput));
}

/*
 * Test to make sure effect values below the valid range are rejected.
 */
TEST_F(VibratorHidlTest_1_2, PerformEffect_1_2_BadEffects_BelowValidRange) {
    Effect effect = *hidl_enum_range<Effect>().begin();
    Effect badEffect = static_cast<Effect>(static_cast<int32_t>(effect) - 1);
    EXPECT_OK(
        vibrator->perform_1_2(badEffect, EffectStrength::LIGHT, validatePerformEffectBadInput));
}

/*
 * Test to make sure strength values above the valid range are rejected.
 */
TEST_F(VibratorHidlTest_1_2, PerformEffect_1_2_BadStrength_AboveValidRange) {
    EffectStrength strength = *std::prev(hidl_enum_range<EffectStrength>().end());
    EffectStrength badStrength = static_cast<EffectStrength>(static_cast<int32_t>(strength) + 1);
    EXPECT_OK(vibrator->perform_1_2(Effect::THUD, badStrength, validatePerformEffectBadInput));
}

/*
 * Test to make sure strength values below the valid range are rejected.
 */
TEST_F(VibratorHidlTest_1_2, PerformEffect_1_2_BadStrength_BelowValidRange) {
    EffectStrength strength = *hidl_enum_range<EffectStrength>().begin();
    EffectStrength badStrength = static_cast<EffectStrength>(static_cast<int32_t>(strength) - 1);
    EXPECT_OK(vibrator->perform_1_2(Effect::THUD, badStrength, validatePerformEffectBadInput));
}

int main(int argc, char** argv) {
    ::testing::AddGlobalTestEnvironment(VibratorHidlEnvironment::Instance());
    ::testing::InitGoogleTest(&argc, argv);
    VibratorHidlEnvironment::Instance()->init(&argc, argv);
    int status = RUN_ALL_TESTS();
    LOG(INFO) << "Test result = " << status;
    return status;
}