blob: 391969018ca2ed1b7d181a4440a491d73104b716 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
|
# Copyright (C) 2016 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
LOCAL_PATH := $(call my-dir)
###
### android.hardware.wifi static library
###
include $(CLEAR_VARS)
LOCAL_MODULE := android.hardware.wifi@1.0-service-lib
LOCAL_MODULE_RELATIVE_PATH := hw
LOCAL_PROPRIETARY_MODULE := true
LOCAL_CPPFLAGS := -Wall -Werror -Wextra
ifdef WIFI_HIDL_FEATURE_AWARE
LOCAL_CPPFLAGS += -DWIFI_HIDL_FEATURE_AWARE
endif
ifdef WIFI_HIDL_FEATURE_DUAL_INTERFACE
LOCAL_CPPFLAGS += -DWIFI_HIDL_FEATURE_DUAL_INTERFACE
endif
ifdef WIFI_HIDL_FEATURE_DISABLE_AP
LOCAL_CPPFLAGS += -DWIFI_HIDL_FEATURE_DISABLE_AP
endif
LOCAL_SRC_FILES := \
hidl_struct_util.cpp \
hidl_sync_util.cpp \
ringbuffer.cpp \
wifi.cpp \
wifi_ap_iface.cpp \
wifi_chip.cpp \
wifi_feature_flags.cpp \
wifi_legacy_hal.cpp \
wifi_legacy_hal_stubs.cpp \
wifi_mode_controller.cpp \
wifi_nan_iface.cpp \
wifi_p2p_iface.cpp \
wifi_rtt_controller.cpp \
wifi_sta_iface.cpp \
wifi_status_util.cpp
LOCAL_SHARED_LIBRARIES := \
libbase \
libcutils \
libhidlbase \
libhidltransport \
liblog \
libnl \
libutils \
libwifi-hal \
libwifi-system-iface \
android.hardware.wifi@1.0 \
android.hardware.wifi@1.1 \
android.hardware.wifi@1.2
LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)
include $(BUILD_STATIC_LIBRARY)
###
### android.hardware.wifi daemon
###
include $(CLEAR_VARS)
LOCAL_MODULE := android.hardware.wifi@1.0-service
LOCAL_MODULE_RELATIVE_PATH := hw
LOCAL_PROPRIETARY_MODULE := true
LOCAL_CPPFLAGS := -Wall -Werror -Wextra
LOCAL_SRC_FILES := \
service.cpp
LOCAL_SHARED_LIBRARIES := \
libbase \
libcutils \
libhidlbase \
libhidltransport \
liblog \
libnl \
libutils \
libwifi-hal \
libwifi-system-iface \
android.hardware.wifi@1.0 \
android.hardware.wifi@1.1 \
android.hardware.wifi@1.2
LOCAL_STATIC_LIBRARIES := \
android.hardware.wifi@1.0-service-lib
LOCAL_INIT_RC := android.hardware.wifi@1.0-service.rc
include $(BUILD_EXECUTABLE)
###
### android.hardware.wifi unit tests.
###
include $(CLEAR_VARS)
LOCAL_MODULE := android.hardware.wifi@1.0-service-tests
LOCAL_PROPRIETARY_MODULE := true
LOCAL_SRC_FILES := \
tests/hidl_struct_util_unit_tests.cpp \
tests/main.cpp \
tests/mock_wifi_feature_flags.cpp \
tests/mock_wifi_legacy_hal.cpp \
tests/mock_wifi_mode_controller.cpp \
tests/ringbuffer_unit_tests.cpp \
tests/wifi_chip_unit_tests.cpp
LOCAL_STATIC_LIBRARIES := \
libgmock \
libgtest \
android.hardware.wifi@1.0-service-lib
LOCAL_SHARED_LIBRARIES := \
libbase \
libcutils \
libhidlbase \
libhidltransport \
liblog \
libnl \
libutils \
libwifi-hal \
libwifi-system-iface \
android.hardware.wifi@1.0 \
android.hardware.wifi@1.1 \
android.hardware.wifi@1.2
include $(BUILD_NATIVE_TEST)
|