1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
|
/*
* Copyright (C) 2018 The Android Open Source Project
*
* Licensed under the Staache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <android-base/logging.h>
#include <android/hardware/wifi/1.2/IWifiStaIface.h>
#include <VtsHalHidlTargetTestBase.h>
#include "wifi_hidl_call_util.h"
#include "wifi_hidl_test_utils.h"
using ::android::sp;
using ::android::hardware::wifi::V1_2::IWifiStaIface;
using ::android::hardware::wifi::V1_0::WifiStatusCode;
/**
* Fixture to use for all STA Iface HIDL interface tests.
*/
class WifiStaIfaceHidlTest : public ::testing::VtsHalHidlTargetTestBase {
public:
virtual void SetUp() override {
wifi_sta_iface_ = IWifiStaIface::castFrom(getWifiStaIface());
ASSERT_NE(nullptr, wifi_sta_iface_.get());
}
virtual void TearDown() override { stopWifi(); }
protected:
sp<IWifiStaIface> wifi_sta_iface_;
};
/*
* SetMacAddress:
* Ensures that calls to set MAC address will return a success status
* code.
*/
TEST_F(WifiStaIfaceHidlTest, SetMacAddress) {
const android::hardware::hidl_array<uint8_t, 6> kMac{
std::array<uint8_t, 6>{{0x12, 0x22, 0x33, 0x52, 0x10, 0x41}}};
EXPECT_EQ(WifiStatusCode::SUCCESS,
HIDL_INVOKE(wifi_sta_iface_, setMacAddress, kMac).code);
}
|