summaryrefslogtreecommitdiffstats
blob: c9d9ee61e2d6fbb7394596a7652ea7edc3b91fad (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
/*
 * Copyright 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

package android.hardware.wifi.supplicant@1.0;

import ISupplicantIface;
import ISupplicantStaIfaceCallback;

/**
 * Interface exposed by the supplicant for each station mode network
 * interface (e.g wlan0) it controls.
 */
interface ISupplicantStaIface extends ISupplicantIface {
  /**
   * Access Network Query Protocol info ID elements
   * for IEEE Std 802.11u-2011.
   */
  enum AnqpInfoId : uint16_t {
    VENUE_NAME = 258,
    ROAMING_CONSORTIUM = 261,
    IP_ADDR_TYPE_AVAILABILITY = 262,
    NAI_REALM = 263,
    ANQP_3GPP_CELLULAR_NETWORK = 264,
    DOMAIN_NAME = 268
  };

  /**
   * Access Network Query Protocol subtype elements
   * for Hotspot 2.0.
   */
  enum Hs20AnqpSubtypes : uint32_t {
    OPERATOR_FRIENDLY_NAME = 3,
    WAN_METRICS = 4,
    CONNECTION_CAPABILITY = 5,
    OSU_PROVIDERS_LIST = 8,
  };

  /**
   * Enum describing the types of RX filter supported
   * via driver commands.
   */
  enum RxFilterType : uint8_t {
    V4_MULTICAST = 0,
    V6_MULTICAST = 1
  };

  /**
   * Enum describing the modes of BT coexistence supported
   * via driver commands.
   */
  enum BtCoexistenceMode : uint8_t {
    ENABLED = 0,
    DISABLED = 1,
    SENSE = 2
  };

  /**
   * Register for callbacks from this interface.
   *
   * These callbacks are invoked for events that are specific to this interface.
   * Registration of multiple callback objects is supported. These objects must
   * be automatically deleted when the corresponding client process is dead or
   * if this interface is removed.
   *
   * @param callback An instance of the |ISupplicantStaIfaceCallback| HIDL
   *        interface object.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  registerCallback(ISupplicantStaIfaceCallback callback)
      generates (SupplicantStatus status);

  /**
   * Reconnect to the currently active network, even if we are already
   * connected.
   *
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|,
   *         |SupplicantStatusCode.FAILURE_IFACE_DISABLED|
   */
  reassociate() generates (SupplicantStatus status);

  /**
   * Reconnect to the currently active network, if we are currently
   * disconnected.
   *
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|,
   *         |SupplicantStatusCode.FAILURE_IFACE_DISABLED|,
   *         |SupplicantStatusCode.FAILURE_IFACE_NOT_DISCONNECTED|
   */
  reconnect() generates (SupplicantStatus status);

  /**
   * Disconnect from the current active network.
   *
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|,
   *         |SupplicantStatusCode.FAILURE_IFACE_DISABLED|
   */
  disconnect() generates (SupplicantStatus status);

  /**
   * Turn on/off power save mode for the interface.
   *
   * @param enable Indicate if power save is to be turned on/off.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|,
   *         |SupplicantStatusCode.FAILURE_IFACE_DISABLED|
   */
  setPowerSave(bool enable) generates (SupplicantStatus status);

  /**
   * Initiate TDLS discover with the provided peer MAC address.
   *
   * @param macAddress MAC address of the peer.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  initiateTdlsDiscover(MacAddress macAddress)
      generates (SupplicantStatus status);

  /**
   * Initiate TDLS setup with the provided peer MAC address.
   *
   * @param macAddress MAC address of the peer.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  initiateTdlsSetup(MacAddress macAddress)
      generates (SupplicantStatus status);

  /**
   * Initiate TDLS teardown with the provided peer MAC address.
   *
   * @param macAddress MAC address of the peer.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  initiateTdlsTeardown(MacAddress macAddress)
      generates (SupplicantStatus status);

  /**
   * Initiate ANQP (for IEEE 802.11u Interworking/Hotspot 2.0) queries with the
   * specified access point.
   * The ANQP data fetched must be returned in the
   * |ISupplicantStaIfaceCallback.onAnqpQueryDone| callback.
   *
   * @param macAddress MAC address of the access point.
   * @param infoElements List of information elements to query for.
   * @param subtypes List of HS20 subtypes to query for.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  initiateAnqpQuery(MacAddress macAddress,
                    vec<AnqpInfoId> infoElements,
                    vec<Hs20AnqpSubtypes> subTypes)
      generates (SupplicantStatus status);

  /**
   * Initiate the Hotspot 2.0 icon query with the specified accesss point.
   * The icon data fetched must be returned in the
   * |ISupplicantStaIfaceCallback.onHs20IconQueryDone| callback.
   *
   * @param macAddress MAC address of the access point.
   * @param fileName Name of the file to request from the access point.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  initiateHs20IconQuery(MacAddress macAddress, string fileName)
      generates (SupplicantStatus status);

  /**
   * Send driver command to get MAC address of the device.
   *
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   * @return macAddr MAC address of the device.
   */
  getMacAddress()
      generates (SupplicantStatus status, MacAddress macAddr);

  /**
   * Send driver command to start RX filter.
   *
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  startRxFilter() generates (SupplicantStatus status);

  /**
   * Send driver command to stop RX filter.
   *
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  stopRxFilter() generates (SupplicantStatus status);

  /**
   * Send driver command to add the specified RX filter.
   *
   * @param type Type of filter.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  addRxFilter(RxFilterType type)
      generates (SupplicantStatus status);

  /**
   * Send driver command to remove the specified RX filter.
   *
   * @param type Type of filter.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  removeRxFilter(RxFilterType type)
      generates (SupplicantStatus status);

  /**
   * Send driver command to set Bluetooth coexistence mode.
   *
   * @param mode Mode of Bluetooth coexistence.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  setBtCoexistenceMode(BtCoexistenceMode mode)
      generates (SupplicantStatus status);

  /**
   * Send driver command to set Bluetooth coexistence scan mode.
   * When this mode is on, some of the low-level scan parameters
   * used by the driver are changed to reduce interference
   * with A2DP streaming.
   *
   * @param enable true to enable, false to disable.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  setBtCoexistenceScanModeEnabled(bool enable)
      generates (SupplicantStatus status);

  /**
   * Send driver command to set suspend optimizations for power save.
   *
   * @param enable true to enable, false to disable.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  setSuspendModeEnabled(bool enable)
      generates (SupplicantStatus status);

  /**
   * Send driver command to set country code.
   *
   * @param code 2 byte country code (as defined in ISO 3166) to set.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  setCountryCode(int8_t[2] code)
      generates (SupplicantStatus status);

  /**
   * Initiate WPS setup in registrar role to learn the current AP configuration.
   *
   * @param bssid BSSID of the AP.
   * @param pin Pin of the AP.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  startWpsRegistrar(Bssid bssid, string pin)
      generates (SupplicantStatus status);

  /**
   * Initiate WPS Push Button setup.
   * The PBC operation requires that a button is also pressed at the
   * AP/Registrar at about the same time (2 minute window).
   *
   * @param bssid BSSID of the AP. Use zero'ed bssid to indicate wildcard.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  startWpsPbc(Bssid bssid) generates (SupplicantStatus status);

  /**
   * Initiate WPS Pin Keypad setup.
   *
   * @param pin 8 digit pin to be used.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  startWpsPinKeypad(string pin) generates (SupplicantStatus status);

  /**
   * Initiate WPS Pin Display setup.
   *
   * @param bssid BSSID of the AP. Use zero'ed bssid to indicate wildcard.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   * @return generatedPin 8 digit pin generated.
   */
  startWpsPinDisplay(Bssid bssid)
      generates (SupplicantStatus status, string generatedPin);

  /**
   * Cancel any ongoing WPS operations.
   *
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  cancelWps() generates (SupplicantStatus status);

  /**
   * Use external processing for SIM/USIM operations
   *
   * @param useExternalSim true to use external, false otherwise.
   * @return status Status of the operation.
   *         Possible status codes:
   *         |SupplicantStatusCode.SUCCESS|,
   *         |SupplicantStatusCode.FAILURE_UNKNOWN|,
   *         |SupplicantStatusCode.FAILURE_IFACE_INVALID|
   */
  setExternalSim(bool useExternalSim) generates (SupplicantStatus status);
};