diff options
author | Kai | 2018-07-30 18:13:32 -0500 |
---|---|---|
committer | android-build-merger | 2018-07-30 18:13:32 -0500 |
commit | f922b09a6031a5896a28ec33cb7718bb62fe0c20 (patch) | |
tree | 170e55b4bf1d370aadc7bea6a5492b31f47cca9f | |
parent | b24e47e294bb379a8d842eff2b4305549993aaf3 (diff) | |
parent | 50191247deaa32508a5d230b9124ce9df74e0416 (diff) | |
download | platform-packages-services-car-f922b09a6031a5896a28ec33cb7718bb62fe0c20.tar.gz platform-packages-services-car-f922b09a6031a5896a28ec33cb7718bb62fe0c20.tar.xz platform-packages-services-car-f922b09a6031a5896a28ec33cb7718bb62fe0c20.zip |
Merge "Cache CarPropertyConfigs in CarPropertyService" into pi-dev
am: 50191247de
Change-Id: I9391fbba21b99188e14a6962c83bb4fe60c079b2
-rw-r--r-- | service/src/com/android/car/CarPropertyService.java | 15 |
1 files changed, 7 insertions, 8 deletions
diff --git a/service/src/com/android/car/CarPropertyService.java b/service/src/com/android/car/CarPropertyService.java index 785e5981..a01d4b87 100644 --- a/service/src/com/android/car/CarPropertyService.java +++ b/service/src/com/android/car/CarPropertyService.java | |||
@@ -137,6 +137,13 @@ public class CarPropertyService extends ICarProperty.Stub | |||
137 | 137 | ||
138 | @Override | 138 | @Override |
139 | public void init() { | 139 | public void init() { |
140 | if (mConfigs == null) { | ||
141 | // Cache the configs list to avoid subsequent binder calls | ||
142 | mConfigs = mHal.getPropertyList(); | ||
143 | if (DBG) { | ||
144 | Log.d(TAG, "cache CarPropertyConfigs " + mConfigs.size()); | ||
145 | } | ||
146 | } | ||
140 | } | 147 | } |
141 | 148 | ||
142 | @Override | 149 | @Override |
@@ -159,9 +166,6 @@ public class CarPropertyService extends ICarProperty.Stub | |||
159 | if (DBG) { | 166 | if (DBG) { |
160 | Log.d(TAG, "registerListener: propId=0x" + toHexString(propId) + " rate=" + rate); | 167 | Log.d(TAG, "registerListener: propId=0x" + toHexString(propId) + " rate=" + rate); |
161 | } | 168 | } |
162 | if (mConfigs == null) { | ||
163 | mConfigs = mHal.getPropertyList(); | ||
164 | } | ||
165 | if (mConfigs.get(propId) == null) { | 169 | if (mConfigs.get(propId) == null) { |
166 | // Do not attempt to register an invalid propId | 170 | // Do not attempt to register an invalid propId |
167 | Log.e(TAG, "registerListener: propId is not in config list: " + propId); | 171 | Log.e(TAG, "registerListener: propId is not in config list: " + propId); |
@@ -285,15 +289,10 @@ public class CarPropertyService extends ICarProperty.Stub | |||
285 | 289 | ||
286 | /** | 290 | /** |
287 | * Return the list of properties that the caller may access. | 291 | * Return the list of properties that the caller may access. |
288 | * Should be called before get/setProperty(). | ||
289 | */ | 292 | */ |
290 | @Override | 293 | @Override |
291 | public List<CarPropertyConfig> getPropertyList() { | 294 | public List<CarPropertyConfig> getPropertyList() { |
292 | List<CarPropertyConfig> returnList = new ArrayList<CarPropertyConfig>(); | 295 | List<CarPropertyConfig> returnList = new ArrayList<CarPropertyConfig>(); |
293 | if (mConfigs == null) { | ||
294 | // Cache the configs list to avoid subsequent binder calls | ||
295 | mConfigs = mHal.getPropertyList(); | ||
296 | } | ||
297 | for (CarPropertyConfig c : mConfigs.values()) { | 296 | for (CarPropertyConfig c : mConfigs.values()) { |
298 | if (ICarImpl.hasPermission(mContext, mHal.getReadPermission(c.getPropertyId()))) { | 297 | if (ICarImpl.hasPermission(mContext, mHal.getReadPermission(c.getPropertyId()))) { |
299 | // Only add properties the list if the process has permissions to read it | 298 | // Only add properties the list if the process has permissions to read it |