summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge pi-qpr1-release PQ1A.181105.017.A1 to pi-platform-releasepie-platform-releasepie-cuttlefish-testingBill Yi2018-11-2879-951/+4817
|\
| * Snap for 4957529 from 95c93939201441d8b5eaba422ccc7c1bea47e574 to pi-qpr1-rel...android-9.0.0_r35android-9.0.0_r34android-9.0.0_r33android-9.0.0_r32android-9.0.0_r31android-9.0.0_r30android-9.0.0_r22android-9.0.0_r21android-9.0.0_r20android-9.0.0_r19android-9.0.0_r16pie-qpr2-releasepie-qpr1-s3-releasepie-qpr1-s2-releasepie-qpr1-s1-releasepie-qpr1-releaseandroid-build-team Robot2018-08-1510-0/+921
| |\
| | * Adds CarTrustAgentClientApp as test app for trust agentandroid-9.0.0_r47android-9.0.0_r46android-9.0.0_r45android-9.0.0_r44android-9.0.0_r43android-9.0.0_r42android-9.0.0_r41android-9.0.0_r40android-9.0.0_r37android-9.0.0_r36pie-qpr3-s1-releasepie-qpr3-releasepie-qpr3-b-releasepie-b4s4-devHongwei Wang2018-08-0910-0/+921
| * | Snap for 4922203 from 50191247deaa32508a5d230b9124ce9df74e0416 to pi-qpr1-rel...android-build-team Robot2018-07-301-8/+7
| |\|
| | * Merge "Cache CarPropertyConfigs in CarPropertyService" into pi-devTreeHugger Robot2018-07-301-8/+7
| | |\
| | | * Cache CarPropertyConfigs in CarPropertyServiceKai2018-07-201-8/+7
| * | | Snap for 4916303 from a4673b6b5ccbdb09fc65d316497ab39b826fcbfa to pi-qpr1-rel...android-build-team Robot2018-07-268-17/+104
| |\| |
| | * | Fixed package name in mocked car serviceChao Yan2018-07-241-1/+1
| | * | Merge "Expose PortLocationType in car-lib" into pi-devTreeHugger Robot2018-07-231-0/+35
| | |\ \
| | | * | Expose PortLocationType in car-libKai2018-07-231-0/+35
| | | |/
| | * | Merge "Remove ADJUST_CAR_CABIN permission" into pi-devTreeHugger Robot2018-07-234-15/+4
| | |\ \
| | | * | Remove ADJUST_CAR_CABIN permissionKai2018-07-235-17/+10
| | | |/
| | * | Merge "Provide an option to disable UxR change broadcast." into pi-devpie-dr1-devTreeHugger Robot2018-07-192-1/+64
| |/| |
| | * | Provide an option to disable UxR change broadcast.Ram Periathiruvadi2018-07-192-1/+64
| * | | Merge "EVS patches from AOSP" into pi-devTreeHugger Robot2018-07-175-0/+19
| |\ \ \
| | * | | EVS patches from AOSPScott Randolph2018-07-125-0/+19
| | | |/ | | |/|
| * | | Merge "Expose VehicleLightState and VehicleLightSwitch" into pi-devTreeHugger Robot2018-07-162-0/+62
| |\ \ \
| | * | | Expose VehicleLightState and VehicleLightSwitchKai2018-07-162-0/+62
| | |/ /
| * | | Merge "Expose accessIds in car-lib" into pi-devTreeHugger Robot2018-07-132-0/+42
| |\ \ \
| | * | | Expose accessIds in car-libKai2018-07-133-2/+48
| | |/ /
| * | | Merge "Expose VHAL propertyId for CarPropertyManager" into pi-devKai Wang2018-07-133-2/+1014
| |\ \ \
| | * | | Expose VHAL propertyId for CarPropertyManagerKai2018-07-123-2/+1014
| | |/ /
| * | | Merge "Change default name of first admin user in headless model." into pi-devTreeHugger Robot2018-07-131-1/+1
| |\ \ \
| | * | | Change default name of first admin user in headless model.Ying Zheng2018-07-111-1/+1
| | |/ /
| * | | Fix car service crash. Add needed sepolicy configsNicholas Sauer2018-07-121-0/+2
| * | | Merge "Cleanup javadoc for CarUxRestrictions." into pi-devRam Periathiruvadi2018-07-121-15/+17
| |\ \ \
| | * | | Cleanup javadoc for CarUxRestrictions.Ram Periathiruvadi2018-07-111-15/+17
| | | |/ | | |/|
| * | | Merge "Fix CarPackageManager reading blacklisted packages." into pi-devRam Periathiruvadi2018-07-111-3/+11
| |\ \ \ | | |/ / | |/| |
| | * | Fix CarPackageManager reading blacklisted packages.Ram Periathiruvadi2018-07-111-3/+11
| | |/
| * / Update default fallback idling state UX restrictions.Ram Periathiruvadi2018-07-112-1/+5
| |/
| * Merge "Send global type property event in register" into pi-devKai Wang2018-07-101-3/+13
| |\
| | * Send global type property event in registerKai2018-07-021-3/+13
| * | Merge "Init DayNightMode after booting" into pi-devKai Wang2018-07-101-13/+26
| |\ \
| | * | Init DayNightMode after bootingKai2018-06-251-13/+26
| * | | Merge "Add connectivity test fragment to KitchenSink" into pi-devTreeHugger Robot2018-07-095-0/+235
| |\ \ \
| | * | | Add connectivity test fragment to KitchenSinkPavel Maltsev2018-06-295-0/+235
| * | | | Merge "Adding car specific default guest restrictions." into pi-devJovana Knezevic2018-06-304-40/+82
| |\ \ \ \
| | * | | | Adding car specific default guest restrictions.jovanak2018-06-304-40/+82
| * | | | | Merge "Fix setting night mode and change test crashes EKS" into pi-devKai Wang2018-06-296-108/+170
| |\ \ \ \ \
| | * | | | | Fix setting night mode and change test crashes EKSKai2018-06-296-108/+170
| | | |_|_|/ | | |/| | |
| * | | | | Merge "Fixing a bug in maximum users allowed logic on the device." into pi-devJovana Knezevic2018-06-292-2/+21
| |\ \ \ \ \ | | |_|_|/ / | |/| | | |
| | * | | | Fixing a bug in maximum users allowed logic on the device.jovanak2018-06-292-2/+21
| | | |/ / | | |/| |
| * | | | Merge "Invoke Assistant via VoiceInteractionSession." into pi-devTreeHugger Robot2018-06-281-7/+35
| |\ \ \ \ | | |/ / / | |/| | |
| | * | | Invoke Assistant via VoiceInteractionSession.Nicholas Sauer2018-06-281-7/+35
| | |/ /
| * / / Adding methods for keeping track of user limits on the device.jovanak2018-06-283-42/+192
| |/ /
| * | Disable location for headless system user.Ying Zheng2018-06-262-13/+71
| * | Merge "Enables registering/unregistering multiple update listeners." into pi-devJovana Knezevic2018-06-252-16/+142
| |\ \
| | * | Enables registering/unregistering multiple update listeners.jovanak2018-06-252-17/+142
| * | | Merge "Update last active user." into pi-devYing Zheng2018-06-253-18/+22
| |\ \ \
| | * | | Update last active user.Ying Zheng2018-06-253-18/+22