summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Provide an option to disable UxR change broadcast." into pi-devpie-dr1-devTreeHugger Robot2018-07-192-1/+64
|\
| * Provide an option to disable UxR change broadcast.Ram Periathiruvadi2018-07-192-1/+64
* | Merge "EVS patches from AOSP" into pi-devTreeHugger Robot2018-07-175-0/+19
|\ \
| * | EVS patches from AOSPScott Randolph2018-07-125-0/+19
* | | Merge "Expose VehicleLightState and VehicleLightSwitch" into pi-devTreeHugger Robot2018-07-162-0/+62
|\ \ \
| * | | Expose VehicleLightState and VehicleLightSwitchKai2018-07-162-0/+62
| |/ /
* | | Merge "Expose accessIds in car-lib" into pi-devTreeHugger Robot2018-07-132-0/+42
|\ \ \
| * | | Expose accessIds in car-libKai2018-07-133-2/+48
| |/ /
* | | Merge "Expose VHAL propertyId for CarPropertyManager" into pi-devKai Wang2018-07-133-2/+1014
|\ \ \
| * | | Expose VHAL propertyId for CarPropertyManagerKai2018-07-123-2/+1014
| |/ /
* | | Merge "Change default name of first admin user in headless model." into pi-devTreeHugger Robot2018-07-131-1/+1
|\ \ \
| * | | Change default name of first admin user in headless model.Ying Zheng2018-07-111-1/+1
| |/ /
* | | Fix car service crash. Add needed sepolicy configsNicholas Sauer2018-07-121-0/+2
* | | Merge "Cleanup javadoc for CarUxRestrictions." into pi-devRam Periathiruvadi2018-07-121-15/+17
|\ \ \
| * | | Cleanup javadoc for CarUxRestrictions.Ram Periathiruvadi2018-07-111-15/+17
| | |/ | |/|
* | | Merge "Fix CarPackageManager reading blacklisted packages." into pi-devRam Periathiruvadi2018-07-111-3/+11
|\ \ \ | |/ / |/| |
| * | Fix CarPackageManager reading blacklisted packages.Ram Periathiruvadi2018-07-111-3/+11
| |/
* / Update default fallback idling state UX restrictions.Ram Periathiruvadi2018-07-112-1/+5
|/
* Merge "Send global type property event in register" into pi-devKai Wang2018-07-101-3/+13
|\
| * Send global type property event in registerKai2018-07-021-3/+13
* | Merge "Init DayNightMode after booting" into pi-devKai Wang2018-07-101-13/+26
|\ \
| * | Init DayNightMode after bootingKai2018-06-251-13/+26
* | | Merge "Add connectivity test fragment to KitchenSink" into pi-devTreeHugger Robot2018-07-095-0/+235
|\ \ \
| * | | Add connectivity test fragment to KitchenSinkPavel Maltsev2018-06-295-0/+235
* | | | Merge "Adding car specific default guest restrictions." into pi-devJovana Knezevic2018-06-304-40/+82
|\ \ \ \
| * | | | Adding car specific default guest restrictions.jovanak2018-06-304-40/+82
* | | | | Merge "Fix setting night mode and change test crashes EKS" into pi-devKai Wang2018-06-296-108/+170
|\ \ \ \ \
| * | | | | Fix setting night mode and change test crashes EKSKai2018-06-296-108/+170
| | |_|_|/ | |/| | |
* | | | | Merge "Fixing a bug in maximum users allowed logic on the device." into pi-devJovana Knezevic2018-06-292-2/+21
|\ \ \ \ \ | |_|_|/ / |/| | | |
| * | | | Fixing a bug in maximum users allowed logic on the device.jovanak2018-06-292-2/+21
| | |/ / | |/| |
* | | | Merge "Invoke Assistant via VoiceInteractionSession." into pi-devTreeHugger Robot2018-06-281-7/+35
|\ \ \ \ | |/ / / |/| | |
| * | | Invoke Assistant via VoiceInteractionSession.Nicholas Sauer2018-06-281-7/+35
| |/ /
* / / Adding methods for keeping track of user limits on the device.jovanak2018-06-283-42/+192
|/ /
* | Disable location for headless system user.Ying Zheng2018-06-262-13/+71
* | Merge "Enables registering/unregistering multiple update listeners." into pi-devJovana Knezevic2018-06-252-16/+142
|\ \
| * | Enables registering/unregistering multiple update listeners.jovanak2018-06-252-17/+142
* | | Merge "Update last active user." into pi-devYing Zheng2018-06-253-18/+22
|\ \ \
| * | | Update last active user.Ying Zheng2018-06-253-18/+22
* | | | Fix bug in CarPropertyUtils.toCarPropertyValue which returns an Integer when ...Xin Wei Chow2018-06-223-15/+47
| |/ / |/| |
* | | Merge "Associate user id with unlock token handle" into pi-devTreeHugger Robot2018-06-215-106/+180
|\ \ \ | |/ / |/| |
| * | Associate user id with unlock token handleHongwei Wang2018-06-215-106/+180
* | | Merge "Update set last active user to exclude ephemeral users." into pi-devYing Zheng2018-06-214-12/+49
|\ \ \
| * | | Update set last active user to exclude ephemeral users.Ying Zheng2018-06-214-12/+49
| |/ /
* | | Merge "Return mocked AudioManager in car unit tests" into pi-devHongwei Wang2018-06-211-0/+2
|\ \ \
| * | | Return mocked AudioManager in car unit testsHongwei Wang2018-06-211-0/+2
| |/ /
* | | Merge "Fix display brightness scaling" into pi-devSteve Paik2018-06-212-29/+21
|\ \ \ | |/ / |/| |
| * | Fix display brightness scalingSteve Paik2018-06-212-29/+21
* | | Merge "Import CarPropertyManager into CarInfoManager" into pi-devKai Wang2018-06-212-41/+22
|\ \ \
| * | | Import CarPropertyManager into CarInfoManagerKai2018-06-202-41/+22
| | |/ | |/|
* / | Complete the logic around last active user, including:Ying Zheng2018-06-204-110/+329
|/ /