summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Snap for 4829593 from 280eba505892cb722078f0526c10b632d1f994cf to pi-releaseandroid-wear-9.0.0_r5android-wear-9.0.0_r4android-wear-9.0.0_r3android-wear-9.0.0_r2android-wear-9.0.0_r1android-vts-9.0_r9android-vts-9.0_r8android-vts-9.0_r7android-vts-9.0_r6android-vts-9.0_r5android-vts-9.0_r4android-vts-9.0_r10android-cts-9.0_r9android-cts-9.0_r8android-cts-9.0_r7android-cts-9.0_r6android-cts-9.0_r5android-cts-9.0_r4android-cts-9.0_r3android-cts-9.0_r2android-cts-9.0_r1android-9.0.0_r9android-9.0.0_r8android-9.0.0_r7android-9.0.0_r6android-9.0.0_r5android-9.0.0_r3android-9.0.0_r2android-9.0.0_r18android-9.0.0_r17android-9.0.0_r10android-9.0.0_r1pie-vts-releasepie-s2-releasepie-release-2pie-releasepie-r2-s2-releasepie-r2-s1-releasepie-r2-releasepie-cts-releaseandroid-build-team Robot2018-06-0810-204/+153
|\
| * Merge "Move CAR_IDENTIFICATION to signature" into pi-devpie-devNicholas Sauer2018-06-071-2/+1
| |\
| | * Move CAR_IDENTIFICATION to signatureKai2018-06-071-2/+1
| * | Merge "Support flags for volume change callback" into pi-devTreeHugger Robot2018-06-073-16/+13
| |\ \
| | * | Support flags for volume change callbackHongwei Wang2018-06-073-16/+13
| * | | Merge "Add int64_vec type to CarPropertyValue" into pi-devTreeHugger Robot2018-06-071-3/+8
| |\ \ \
| | * | | Add int64_vec type to CarPropertyValueKai2018-06-071-3/+8
| | |/ /
| * | | Merge "Fix Sensor test fragment" into pi-devTreeHugger Robot2018-06-075-183/+131
| |\ \ \ | | |/ / | |/| |
| | * | Fix Sensor test fragmentSteve Paik2018-06-075-183/+131
* | | | Snap for 4826885 from 9eb8e1bcd0ef89878328a2a30011b8e572c5a9ff to pi-releaseandroid-build-team Robot2018-06-0712-130/+382
|\| | |
| * | | Merge "Add a mic button to use Activity#showAssist." into pi-devTreeHugger Robot2018-06-062-5/+21
| |\ \ \
| | * | | Add a mic button to use Activity#showAssist.Nicholas Sauer2018-06-062-5/+21
| | |/ /
| * | | Merge "Fix driving state for manual transmission." into pi-devRam Periathiruvadi2018-06-063-30/+271
| |\ \ \ | | |/ / | |/| |
| | * | Fix driving state for manual transmission.Ram Periathiruvadi2018-06-063-30/+271
| * | | Merge "Clean up in Car*Manager" into pi-devKai Wang2018-06-064-57/+64
| |\ \ \
| | * | | Clean up in Car*ManagerKai2018-06-054-57/+64
| * | | | Merge "Add getPropertyList() in CarSensorManager" into pi-devKai Wang2018-06-062-1/+8
| |\ \ \ \
| | * | | | Add getPropertyList() in CarSensorManagerKai2018-06-053-4/+15
| | |/ / /
| * | | | Merge "Not allow deleting default user for now." into pi-devYing Zheng2018-06-061-0/+18
| |\ \ \ \
| | * | | | Not allow deleting default user for now.Ying Zheng2018-06-051-0/+18
| * | | | | Delete unused renamed Car API methods.Ram Periathiruvadi2018-06-052-37/+0
| | |_|/ / | |/| | |
* | | | | Snap for 4824048 from f131154914971de975b258985190eb255574e477 to pi-releaseandroid-build-team Robot2018-06-0611-36/+37
|\| | | |
| * | | | Merge "Rename VEHICLE_AREA_TYPE_NONE --> VEHICLE_AREA_TYPE_GLOBAL" into pi-devTreeHugger Robot2018-06-0510-27/+29
| |\ \ \ \ | | |/ / / | |/| | |
| | * | | Rename VEHICLE_AREA_TYPE_NONE --> VEHICLE_AREA_TYPE_GLOBALSteve Paik2018-06-0411-30/+36
| | |/ /
| * | | Merge "Remove temp method as the full support is in." into pi-devYing Zheng2018-06-051-9/+0
| |\ \ \
| | * | | Remove temp method as the full support is in.Ying Zheng2018-06-011-9/+0
| | | |/ | | |/|
| * | | Merge "DO NOT MERGE Add check for isRestrictedProfileUser" into pi-devRodrigo Lagos2018-06-051-0/+8
| |\ \ \
| | * | | DO NOT MERGE Add check for isRestrictedProfileUserRodrigo Lagos2018-06-041-0/+8
* | | | | Snap for 4821244 from 7f3c6b965c232ad612b1f7561363fa1a3256be8a to pi-releaseandroid-build-team Robot2018-06-056-13/+53
|\| | | |
| * | | | Update Car UxR Manager API name.Ram Periathiruvadi2018-06-045-12/+52
| | |_|/ | |/| |
| * | | Merge "Increase lock pattern dot size" into pi-devTreeHugger Robot2018-06-041-1/+1
| |\ \ \ | | |/ / | |/| |
| | * | Increase lock pattern dot sizeJian Jin2018-06-011-1/+1
* | | | Snap for 4818837 from 4d257023389c23b8836f10cda1bfa1ea136f56c9 to pi-releaseandroid-build-team Robot2018-06-0458-3737/+3509
|\| | |
| * | | Create CarPropertyService and CarPropertyManagerSteve Paik2018-06-0158-3737/+3509
| | |/ | |/|
* | | Snap for 4818534 from d3cb98e76080151bdfb5085b8971b5070f11d28b to pi-releaseandroid-build-team Robot2018-06-0321-88/+509
|\| |
| * | DO NOT MERGE - Create a car user service. Protected by flag.Ying Zheng2018-06-016-30/+280
| * | Merge "Add a flag to protect headless user 0 multi-user model." into pi-devYing Zheng2018-05-313-23/+97
| |\ \
| | * | Add a flag to protect headless user 0 multi-user model.Ying Zheng2018-05-313-23/+97
| * | | Merge "Keyguard update Cancel button style" into pi-devTreeHugger Robot2018-05-3111-28/+115
| |\ \ \
| | * | | Keyguard update Cancel button styleJian Jin2018-05-3111-28/+115
| * | | | Merge "Fix setup for test CarAppFocusManagerTest (the other ones)" into pi-devTreeHugger Robot2018-05-312-7/+17
| |\ \ \ \ | | |_|_|/ | |/| | |
| | * | | Fix setup for test CarAppFocusManagerTest (the other ones)Brad Stenning2018-05-302-7/+17
* | | | | Snap for 4813226 from 748ffee591b39b00acdcdecb93a8daa2a455a6d5 to pi-releaseandroid-build-team Robot2018-05-313-206/+207
|\| | | |
| * | | | Merge "Dumps master mute in CarAudioService" into pi-devHongwei Wang2018-05-301-1/+2
| |\ \ \ \ | | |_|/ / | |/| | |
| | * | | Dumps master mute in CarAudioServiceHongwei Wang2018-05-301-1/+2
| | | |/ | | |/|
| * | | Merge "Delay binding to vms publisher service clients" into pi-devTreeHugger Robot2018-05-302-205/+205
| |\ \ \ | | |/ / | |/| |
| | * | Delay binding to vms publisher service clientsPavel Maltsev2018-05-292-205/+205
* | | | Snap for 4807121 from c08e3443fc015066f619278953f78d6d3820dfe7 to pi-releaseandroid-build-team Robot2018-05-2711-26/+112
|\| | |
| * | | Merge "Update the UI of blocking screen." into pi-devTreeHugger Robot2018-05-257-12/+51
| |\ \ \
| | * | | Update the UI of blocking screen.Yao, Yuxing2018-05-257-12/+51
| | |/ /