summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Create fake CarPropertyValue for an error eventKai2019-06-061-1/+15
* Add an empty 3.txt to prevent last-released-api check errorsSelim Gurun2019-02-012-1/+4
* Merge "Schematize Car system properties"Treehugger Robot2018-12-131-3/+2
|\
| * Schematize Car system propertiesInseob Kim2018-12-071-3/+2
* | DO NOT MERGE - Merge pie-platform-release (PPRL.181205.001) into masterXin Li2018-12-112-8/+35
|\ \
| * \ Merge "Expose PortLocationType in car-lib" into pi-devTreeHugger Robot2018-07-231-0/+35
| |\ \
| | * | Expose PortLocationType in car-libKai2018-07-231-0/+35
| * | | Merge "Remove ADJUST_CAR_CABIN permission" into pi-devTreeHugger Robot2018-07-231-8/+0
| |\ \ \ | | |_|/ | |/| |
| | * | Remove ADJUST_CAR_CABIN permissionKai2018-07-231-8/+0
| | |/
* | / Add cleanup upon disconnect of CarServicerleix2018-11-281-5/+5
|/ /
* | Merge "Expose VehicleLightState and VehicleLightSwitch" into pi-devTreeHugger Robot2018-07-162-0/+62
|\ \
| * | Expose VehicleLightState and VehicleLightSwitchKai2018-07-162-0/+62
| |/
* | Merge "Expose accessIds in car-lib" into pi-devTreeHugger Robot2018-07-131-0/+35
|\ \
| * | Expose accessIds in car-libKai2018-07-131-0/+35
| |/
* | Merge "Expose VHAL propertyId for CarPropertyManager" into pi-devKai Wang2018-07-131-0/+888
|\ \
| * | Expose VHAL propertyId for CarPropertyManagerKai2018-07-121-0/+888
| |/
* / Cleanup javadoc for CarUxRestrictions.Ram Periathiruvadi2018-07-111-15/+17
|/
* Merge "Adding car specific default guest restrictions." into pi-devJovana Knezevic2018-06-301-0/+26
|\
| * Adding car specific default guest restrictions.jovanak2018-06-301-0/+26
* | Merge "Fix setting night mode and change test crashes EKS" into pi-devKai Wang2018-06-291-1/+5
|\ \
| * | Fix setting night mode and change test crashes EKSKai2018-06-291-1/+5
* | | Fixing a bug in maximum users allowed logic on the device.jovanak2018-06-291-2/+2
| |/ |/|
* | Adding methods for keeping track of user limits on the device.jovanak2018-06-281-1/+75
|/
* Merge "Enables registering/unregistering multiple update listeners." into pi-devJovana Knezevic2018-06-251-11/+38
|\
| * Enables registering/unregistering multiple update listeners.jovanak2018-06-251-12/+38
* | Merge "Update last active user." into pi-devYing Zheng2018-06-251-8/+11
|\ \
| * | Update last active user.Ying Zheng2018-06-251-8/+11
* | | Fix bug in CarPropertyUtils.toCarPropertyValue which returns an Integer when ...Xin Wei Chow2018-06-222-6/+22
| |/ |/|
* | Merge "Associate user id with unlock token handle" into pi-devTreeHugger Robot2018-06-211-0/+3
|\ \ | |/ |/|
| * Associate user id with unlock token handleHongwei Wang2018-06-211-0/+3
* | Update set last active user to exclude ephemeral users.Ying Zheng2018-06-211-3/+12
|/
* Merge "Import CarPropertyManager into CarInfoManager" into pi-devKai Wang2018-06-212-41/+22
|\
| * Import CarPropertyManager into CarInfoManagerKai2018-06-202-41/+22
* | Complete the logic around last active user, including:Ying Zheng2018-06-201-10/+100
|/
* Merge "Change BASIC_INFO_EV_CONNECTOR_TYPES ValueType" into pi-devTreeHugger Robot2018-06-201-1/+1
|\
| * Change BASIC_INFO_EV_CONNECTOR_TYPES ValueTypeKai2018-06-191-1/+1
* | Merge "Adjusting restrictions applied to non-admins." into pi-devJovana Knezevic2018-06-191-1/+12
|\ \
| * | Adjusting restrictions applied to non-admins.jovanak2018-06-181-1/+12
* | | Persists master mute state, overlay-ableHongwei Wang2018-06-181-0/+7
* | | Merge "Only admins or system user car create other admins." into pi-devJovana Knezevic2018-06-151-4/+9
|\ \ \
| * | | Only admins or system user car create other admins.jovanak2018-06-151-4/+9
| |/ /
* | | Merge "Disable add accounts for user 0." into pi-devYing Zheng2018-06-141-1/+1
|\ \ \
| * | | Disable add accounts for user 0.Ying Zheng2018-06-141-1/+1
* | | | Merge "Clean up for ENV_OUTSIDE_TEMPERATURE" into pi-devKai Wang2018-06-142-17/+41
|\ \ \ \ | |/ / / |/| | |
| * | | Clean up for ENV_OUTSIDE_TEMPERATUREKai2018-06-132-17/+41
| |/ /
* | | Merge "Cache property configs for CarSensorManager" into pi-devTreeHugger Robot2018-06-131-28/+18
|\ \ \ | |/ / |/| |
| * | Cache property configs for CarSensorManagerSteve Paik2018-06-131-28/+18
| |/
* | Merge "Adding default user restrictions for non-admin users." into pi-devTreeHugger Robot2018-06-121-0/+40
|\ \
| * | Adding default user restrictions for non-admin users.jovanak2018-06-121-0/+40
* | | Merge "Make default boot into user and last active user settable." into pi-devYing Zheng2018-06-122-15/+63
|\ \ \