summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Update signature files to the new formatTor Norbye2019-01-132-35/+39
* Switch car-lib over from doclava to metalavaTor Norbye2019-01-121-2/+2
* Mark update-support-car-proguard-api as PHONYDan Willemsen2018-09-021-0/+1
|\
| * Mark update-support-car-proguard-api as PHONYandroid-o-mr1-iot-release-1.0.4Dan Willemsen2018-08-311-0/+1
* | Migrate android.car Droiddoc to SoongNan Zhang2018-08-222-54/+106
|\|
| * Migrate android.car Droiddoc to SoongNan Zhang2018-08-222-54/+106
* | Expose VHAL propertyId for CarPropertyManagerKai2018-07-121-2/+6
|/
* Merge "Support flags for volume change callback" into pi-devTreeHugger Robot2018-06-071-3/+0
|\
| * Support flags for volume change callbackHongwei Wang2018-06-071-3/+0
* | Fix Sensor test fragmentSteve Paik2018-06-071-3/+0
|/
* Update Car UxR Manager API name.Ram Periathiruvadi2018-06-041-3/+7
* Create CarPropertyService and CarPropertyManagerSteve Paik2018-06-013-71/+79
* Add missing wrapper for VHAL Wheel enumScott Randolph2018-05-181-15/+86
* Re-instate the old methods in CarNavigationStatusManager.Dean Harding2018-05-142-2/+243
* DO NOT MERGE - Define CarUserManager APIs, for use by multi-user headless use...Ying Zheng2018-05-071-24/+1
* Enable/disable app blocking during restricted state.Ram Periathiruvadi2018-04-301-0/+11
* Expand CarPropertyConfigSteve Paik2018-04-251-6/+39
* Expose isPropertyAvaiable in managerKai2018-04-231-14/+543
* Merge "Cleanup after change Vehicle permission" into pi-devKai Wang2018-04-122-6/+6
|\
| * Cleanup after change Vehicle permissionKai2018-04-102-6/+6
* | Rename Vehicle Cabin ZonesKai2018-04-091-0/+1
|/
* Restriction parameters reported via CarUxRestrictions.Ram Periathiruvadi2018-04-061-28/+47
* Merge "Fix owl boot loop" into pi-devTreeHugger Robot2018-04-041-1/+2
|\
| * Fix owl boot loopRam Periathiruvadi2018-04-041-11/+17
* | Merge "Migrate to androidx.* dependencies." into pi-devAnthony Chen2018-04-0413-41/+42
|\ \
| * | Migrate to androidx.* dependencies.Anthony Chen2018-04-0313-41/+42
| |/
* | Merge "Construct default audio port config when creating audio patch" into pi...TreeHugger Robot2018-04-031-10/+15
|\ \ | |/ |/|
| * Construct default audio port config when creating audio patchHongwei Wang2018-04-031-39/+298
* | Cleanup after updating VHALSteve Paik2018-04-034-65/+287
|/
* Rename Unrestricted UXR to BaselineRam Periathiruvadi2018-03-231-3/+16
* Rename CarPackageManager APIs.Ram Periathiruvadi2018-03-222-4/+35
* Add isPropertyAvailable() APIs to check the status of a Vehicle HAL propertyEnrico Granata2018-03-191-25/+51
* Fix copy/paste bug where Longitude array index was incorrectly set to Latitude.Caleb Brown2018-03-111-1/+1
* Workaround the link-type check warning on android.support.car* libsJiyong Park2018-03-071-5/+10
* Create CAR_ENGINE_DETAILED permissionKai2018-03-021-2/+2
* Adds callback interface to callout volume key eventsHongwei Wang2018-03-021-54/+61
* Un-hide some of the APIs in relation to nav state API.Dean Harding2018-02-263-284/+1
* Adds api to get audio usage for a given volume groupHongwei Wang2018-02-211-6/+39
* Merge "Switches volume control to groupId based"Hongwei Wang2018-02-191-25/+34
|\
| * Switches volume control to groupId basedHongwei Wang2018-02-161-25/+34
* | Dropped the 1.7 targets.Dean Harding2018-02-151-7/+0
|/
* Volume grouping by car contextHongwei Wang2018-02-091-2/+6
* Persist the usage volume settingsHongwei Wang2018-02-061-39/+79
* Merge "Add engine oil level to CarSensorManager"Steve Paik2018-02-063-3/+111
|\
| * Add engine oil level to CarSensorManagerSteve Paik2018-02-023-103/+365
* | Implement logic in CarStorageMonitoringManager to detect the cost (in terms o...Enrico Granata2018-02-051-12/+21
* | Rename HVAC_FAN_POSITION to HVAC_FAN_DIRECTIONSteve Paik2018-01-301-91/+240
|/
* Deprecates CAR_AUDIO_USAGE - part 1Hongwei Wang2018-01-244-101/+230
* Implement Car specific audio control APIsScott Randolph2018-01-231-1532/+359
* Merge "Cleanup CarAudioService - part 2"TreeHugger Robot2017-12-183-72/+0
|\