summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Migrate to androidx namespace for support library.Anthony Chen2018-08-291-1/+1
* Service and KitchenSink logic to read the kernel's input event queuesEnrico Granata2018-05-221-1/+2
* DO NOT MERGE Revert AndroidX migrationRodrigo Lagos2018-05-071-1/+1
* Migrate to androidx namespace for support library.Anthony Chen2018-04-161-1/+1
* Depend on correct target for the car support library.Anthony Chen2018-04-061-2/+2
* Migrate to androidx.* dependencies.Anthony Chen2018-04-031-4/+0
* packages/services/Car: Set LOCAL_SDK_VERSION where possible.Anton Hansson2018-02-271-0/+1
* Support libs included in the wrong lib targetBrad Stenning2018-02-121-2/+2
* Use var for design libraryAlan Viverette2018-02-061-1/+1
* add app to show display infoLujiang Xue2017-12-151-0/+1
* Stop statically including legacy-android-testPaul Duffin2017-12-071-2/+1
* Remove dependency on legacy-android-test from shared filePaul Duffin2017-12-061-1/+2
* Migrate select Car service targets to aapt2Aurimas Liutikas2017-11-151-6/+9
* Reland "Car: remove use of -static hidl java"Steven Moreland2017-08-021-1/+2
* Revert "Car: remove use of -static hidl java"Steven Moreland2017-08-021-1/+1
* Car: remove use of -static hidl javaSteven Moreland2017-08-021-1/+1
* disable kitchensink build in PDK due to missing dependency in PDKKeun-young Park2017-05-171-0/+5
* Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-1/+1
* Moving KitchenSink off legacy CarActivitySrinivas Visvanathan2017-03-271-0/+1
* Add fragment for BluetoothConnection managementSanket Agarwal2017-02-071-0/+2
* Move Vehicle HAL under automotive packagePavel Maltsev2017-02-021-1/+1
* Migrating Car service to new Vehicle HALPavel Maltsev2016-11-161-1/+4
* Add a simple screen orientation test in KSYao Chen2016-08-291-1/+3
* Update KitchenSink VolumeTestYao Chen2016-05-131-0/+2
* add kitchensink test appKeun-young Park2016-03-011-0/+39