summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Fix setup for test CarAppFocusManagerTest (the other ones)Brad Stenning2018-05-301-4/+8
* Rename Vehicle Cabin ZonesKai2018-04-094-33/+90
* Cleanup after updating VHALSteve Paik2018-04-034-47/+6
* Deprecate SENSOR_TYPE_DRIVING_STATUS.Ram Periathiruvadi2018-03-271-23/+2
* packages/services/Car: Set LOCAL_SDK_VERSION where possible.Anton Hansson2018-02-271-0/+1
* Un-hide some of the APIs in relation to nav state API.Dean Harding2018-02-261-12/+9
* Rename HVAC_FAN_POSITION to HVAC_FAN_DIRECTIONSteve Paik2018-01-301-9/+5
* Refactor VHALSteve Paik2018-01-243-116/+4
* Stop statically including legacy-android-testPaul Duffin2017-12-071-2/+2
* Move the Diagnostics API classes to android.car.diagnosticEnrico Granata2017-08-031-2/+2
|\
| * Move the Diagnostics API classes to android.car.diagnosticEnrico Granata2017-08-021-2/+2
* | Reland "Car: remove use of -static hidl java" am: 14f54c5d63 am: 05943f689eSteven Moreland2017-08-031-1/+2
|\ \
| * \ Reland "Car: remove use of -static hidl java" am: 14f54c5d63Steven Moreland2017-08-031-1/+2
| |\ \
| | * | Reland "Car: remove use of -static hidl java"Steven Moreland2017-08-021-1/+2
* | | | Revert "Car: remove use of -static hidl java" am: a8cc039201 am: 7db57d8cc9Steven Moreland2017-08-021-1/+1
|\| | |
| * | | Revert "Car: remove use of -static hidl java" am: a8cc039201Steven Moreland2017-08-021-1/+1
| |\| |
| | * | Revert "Car: remove use of -static hidl java"Steven Moreland2017-08-021-1/+1
* | | | Car: remove use of -static hidl java am: be4780ccce am: 8b9969b76eSteven Moreland2017-08-021-1/+1
|\| | | | |_|/ |/| |
| * | Car: remove use of -static hidl java am: be4780ccceSteven Moreland2017-08-021-1/+1
| |\|
| | * Car: remove use of -static hidl javaSteven Moreland2017-08-021-1/+1
* | | Added annotation to test.smaraaosp2017-07-123-0/+6
* | | Allow to pass custom bundle in Car Nav ManagerPavel Maltsev2017-07-071-0/+13
* | | Typo: (un)regsiterProjectionListener() and variants.Gene Karshenboym2017-06-281-3/+3
|/ /
* / Revert "Check whether the diagnostics API is enabled before running"Enrico Granata2017-05-221-27/+2
|/
* Check whether the diagnostics API is enabled before runningEnrico Granata2017-05-191-2/+27
* Fix CarHvacManagerTest to not need min/max on certain properties.Bryan Eyler2017-04-191-16/+17
* Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-1/+1
* Permission support for diagnostics.Enrico Granata2017-02-241-1/+3
* Post-O. Sketch out CarDiagnosticManager API surfaceEnrico Granata2017-02-091-0/+108
* Move Vehicle HAL under automotive packagePavel Maltsev2017-02-026-6/+6
* Prepare for removal of legacy-test from default targetsPaul Duffin2017-01-181-0/+1
* Define HVAC Fan Position constants in managerPavel Maltsev2017-01-101-0/+11
* Migrating Car service to new Vehicle HALPavel Maltsev2016-11-165-93/+50
* fix wrong area type mapping in hvacKeun-young Park2016-10-141-2/+4
* more api clean-upKeun-young Park2016-10-072-62/+60
* Merge "Remove drivers seat from vehicle.h" into nyc-car-devTreeHugger Robot2016-10-071-22/+18
|\
| * Remove drivers seat from vehicle.hSteve Paik2016-10-061-22/+18
* | remove CaeOperartionNotSUpportedExceptionKeun-young Park2016-10-061-31/+0
|/
* add specific access methods to CarInfoManagerKeun-young Park2016-10-061-5/+9
* instument cluster api reviewKeun-young Park2016-10-061-4/+4
* Merge "Change CarAppFocusManager to be asynchronous" into nyc-car-devTreeHugger Robot2016-10-042-23/+78
|\
| * Change CarAppFocusManager to be asynchronousVitalii Tomkiv2016-10-042-23/+78
* | CarInfoManager, put basic info into one BundleKeun-young Park2016-10-031-26/+3
|/
* Many API council fixes.Jason Tholstrup2016-10-033-57/+56
* Merge "Update tests for VehicleZoneUtil" into nyc-car-devSteve Paik2016-09-281-73/+51
|\
| * Update tests for VehicleZoneUtilSteve Paik2016-09-271-73/+51
* | Merge "add CarInfoManagerTest and drop IAE from CarInfoManager" into nyc-car-devTreeHugger Robot2016-09-261-0/+63
|\ \
| * | add CarInfoManagerTest and drop IAE from CarInfoManagerKeun-young Park2016-09-261-0/+63
| |/
* | Merge "more test for Car" into nyc-car-devTreeHugger Robot2016-09-261-0/+30
|\ \
| * | more test for CarKeun-young Park2016-09-261-0/+30
| |/