summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Create CarPropertyService and CarPropertyManagerSteve Paik2018-06-011-3/+25
* Remove ConfigFlagsSteve Paik2018-05-161-7/+0
* Refactor VHALSteve Paik2018-01-242-11/+4
* Flatten dependency hierarchy of legacy-android-testPaul Duffin2017-12-051-2/+1
* Merge Vehicle HAL 2.1 iface to 2.0Pavel Maltsev2017-08-243-5/+4
* Reland "Car: remove use of -static hidl java" am: 14f54c5d63 am: 05943f689e a...Steven Moreland2017-08-031-2/+3
|\
| * Reland "Car: remove use of -static hidl java" am: 14f54c5d63 am: 05943f689eSteven Moreland2017-08-031-2/+3
| |\
| | * Reland "Car: remove use of -static hidl java" am: 14f54c5d63Steven Moreland2017-08-031-2/+3
| | |\
| | | * Reland "Car: remove use of -static hidl java"Steven Moreland2017-08-021-2/+3
* | | | Revert "Car: remove use of -static hidl java" am: a8cc039201 am: 7db57d8cc9 a...Steven Moreland2017-08-021-2/+2
|\| | |
| * | | Revert "Car: remove use of -static hidl java" am: a8cc039201 am: 7db57d8cc9Steven Moreland2017-08-021-2/+2
| |\| |
| | * | Revert "Car: remove use of -static hidl java" am: a8cc039201Steven Moreland2017-08-021-2/+2
| | |\|
| | | * Revert "Car: remove use of -static hidl java"Steven Moreland2017-08-021-2/+2
* | | | Car: remove use of -static hidl java am: be4780ccce am: 8b9969b76e am: 79295c...Steven Moreland2017-08-021-2/+2
|\| | |
| * | | Car: remove use of -static hidl java am: be4780ccce am: 8b9969b76eSteven Moreland2017-08-021-2/+2
| |\| |
| | * | Car: remove use of -static hidl java am: be4780ccceSteven Moreland2017-08-021-2/+2
| | |\|
| | | * Car: remove use of -static hidl javaSteven Moreland2017-08-021-2/+2
| | | * Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-2/+2
| | | * Implement support of AUDIO_STREAM_STATE propertyPavel Maltsev2017-04-121-7/+6
| | | * Fix compiling with javacColin Cross2017-04-111-2/+2
* | | | Merge "CarService changes necessary to support the diagnostic enums rename on...Enrico Granata2017-07-281-4/+4
|\| | |
| * | | CarService changes necessary to support the diagnostic enums rename on the Ve...Enrico Granata2017-07-271-4/+4
| |/ /
* / / Fix activity monitoring testPavel Maltsev2017-07-251-2/+21
|/ /
* | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-2/+2
* | Add code to convert a CarDiagnosticEvent into Diagnostic JsonEnrico Granata2017-04-062-11/+10
* | Fix compiling with javacColin Cross2017-04-051-2/+2
* | Merge "Implement support of AUDIO_STREAM_STATE property"TreeHugger Robot2017-03-281-7/+6
|\ \ | |/ |/|
| * Implement support of AUDIO_STREAM_STATE propertyPavel Maltsev2017-03-271-7/+6
* | Rework the way diagnostic events are serialized to JSON, and deserialized:Enrico Granata2017-03-274-55/+296
|/
* Add logic to obd2_lib to generate a live OBD2 frame from a connection.Enrico Granata2017-03-222-0/+204
* Move Vehicle HAL under automotive packagePavel Maltsev2017-02-024-15/+15
* Prepare for removal of legacy-test from default targetsPaul Duffin2017-01-191-1/+4
* Catch RemoteExceptions in HalClient.Steven Moreland2017-01-031-2/+14
* Remove VehiclePermissionModel from Car ServicePavel Maltsev2016-12-201-9/+0
* Propagate VHAL errors to managers that support itPavel Maltsev2016-12-141-1/+9
* Extend .Stub classes.Martijn Coenen2016-11-211-11/+1
* Migrating Car service to new Vehicle HALPavel Maltsev2016-11-164-0/+551