summaryrefslogtreecommitdiffstats
blob: 6ea33f24e7a1c766a9a9fac2ecf038b4fd679bb8 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
# Copyright (C) 2018 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.

LOCAL_PATH:= $(call my-dir)

include $(CLEAR_VARS)

LOCAL_MODULE := com.android.car.powertestservice

LOCAL_SRC_FILES := \
    src/main.cpp

LOCAL_CFLAGS += \
    -Wall \
    -Wextra \
    -Werror \
    -Wno-unused-parameter

LOCAL_C_INCLUDES += \
    frameworks/base/include \
    packages/services/Car/car-lib/native/include

LOCAL_SHARED_LIBRARIES := \
    libbinder \
    libcarpowermanager \
    liblog \
    libutils

LOCAL_MODULE_CLASS := EXECUTABLES

LOCAL_INIT_RC := com.android.car.powertestservice.rc
LOCAL_MODULE_TAGS := optional

include $(BUILD_EXECUTABLE)