blob: 1d2c8c7041a9686cbe98336105bf032e108b5462 (
plain) (
tree)
|
|
/*
* Copyright (C) 2014 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef __ADB_TRACE_H
#define __ADB_TRACE_H
#include <android-base/logging.h>
#include <android-base/stringprintf.h>
/* IMPORTANT: if you change the following list, don't
* forget to update the corresponding 'tags' table in
* the adb_trace_init() function implemented in adb_trace.cpp.
*/
enum AdbTrace {
ADB = 0, /* 0x001 */
SOCKETS,
PACKETS,
TRANSPORT,
RWX, /* 0x010 */
USB,
SYNC,
SYSDEPS,
JDWP, /* 0x100 */
SERVICES,
AUTH,
FDEVENT,
SHELL
};
#define VLOG_IS_ON(TAG) \
((adb_trace_mask & (1 << (TAG))) != 0)
#define VLOG(TAG) \
if (LIKELY(!VLOG_IS_ON(TAG))) \
; \
else \
LOG(DEBUG)
// You must define TRACE_TAG before using this macro.
#define D(...) \
VLOG(TRACE_TAG) << android::base::StringPrintf(__VA_ARGS__)
extern int adb_trace_mask;
void adb_trace_init(char**);
void adb_trace_enable(AdbTrace trace_tag);
// Include <atomic> before stdatomic.h (introduced in cutils/trace.h) to avoid compile error.
#include <atomic>
#define ATRACE_TAG ATRACE_TAG_ADB
#include <cutils/trace.h>
#include <utils/Trace.h>
#endif /* __ADB_TRACE_H */
|