blob: da442f455ba9d339a344c8287b5fea4baff35763 (
plain) (
tree)
|
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "android-base/chrono_utils.h"
#include <time.h>
#include <chrono>
#include <sstream>
#include <string>
#include <thread>
#include <gtest/gtest.h>
namespace android {
namespace base {
std::chrono::seconds GetBootTimeSeconds() {
struct timespec now;
clock_gettime(CLOCK_BOOTTIME, &now);
auto now_tp = boot_clock::time_point(std::chrono::seconds(now.tv_sec) +
std::chrono::nanoseconds(now.tv_nsec));
return std::chrono::duration_cast<std::chrono::seconds>(now_tp.time_since_epoch());
}
// Tests (at least) the seconds accuracy of the boot_clock::now() method.
TEST(ChronoUtilsTest, BootClockNowSeconds) {
auto now = GetBootTimeSeconds();
auto boot_seconds =
std::chrono::duration_cast<std::chrono::seconds>(boot_clock::now().time_since_epoch());
EXPECT_EQ(now, boot_seconds);
}
template <typename T>
void ExpectAboutEqual(T expected, T actual) {
auto expected_upper_bound = expected * 1.05f;
auto expected_lower_bound = expected * .95;
EXPECT_GT(expected_upper_bound, actual);
EXPECT_LT(expected_lower_bound, actual);
}
TEST(ChronoUtilsTest, TimerDurationIsSane) {
auto start = boot_clock::now();
Timer t;
std::this_thread::sleep_for(50ms);
auto stop = boot_clock::now();
auto stop_timer = t.duration();
auto expected = std::chrono::duration_cast<std::chrono::milliseconds>(stop - start);
ExpectAboutEqual(expected, stop_timer);
}
TEST(ChronoUtilsTest, TimerOstream) {
Timer t;
std::this_thread::sleep_for(50ms);
auto stop_timer = t.duration().count();
std::stringstream os;
os << t;
decltype(stop_timer) stop_timer_from_stream;
os >> stop_timer_from_stream;
EXPECT_NE(0, stop_timer);
ExpectAboutEqual(stop_timer, stop_timer_from_stream);
}
} // namespace base
} // namespace android
|