blob: 04c299c8656e598d313ebef8557a57c783199a25 (
plain) (
tree)
|
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
// Portable error handling functions. This is only necessary for host-side
// code that needs to be cross-platform; code that is only run on Unix should
// just use errno and strerror() for simplicity.
//
// There is some complexity since Windows has (at least) three different error
// numbers, not all of which share the same type:
// * errno: for C runtime errors.
// * GetLastError(): Windows non-socket errors.
// * WSAGetLastError(): Windows socket errors.
// errno can be passed to strerror() on all platforms, but the other two require
// special handling to get the error string. Refer to Microsoft documentation
// to determine which error code to check for each function.
#ifndef ANDROID_BASE_ERRORS_H
#define ANDROID_BASE_ERRORS_H
#include <string>
namespace android {
namespace base {
// Returns a string describing the given system error code. |error_code| must
// be errno on Unix or GetLastError()/WSAGetLastError() on Windows. Passing
// errno on Windows has undefined behavior.
std::string SystemErrorCodeToString(int error_code);
} // namespace base
} // namespace android
#endif // ANDROID_BASE_ERRORS_H
|