blob: b4ac0256ba0ed6318b4203c59c42e8d6973dfe13 (
plain) (
tree)
|
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_BASE_PARSENETADDRESS_H
#define ANDROID_BASE_PARSENETADDRESS_H
#include <string>
namespace android {
namespace base {
// Parses |address| into |host| and |port|.
//
// If |address| doesn't contain a port number, the default value is taken from
// |port|. If |canonical_address| is non-null it will be set to "host:port" or
// "[host]:port" as appropriate.
//
// On failure, returns false and fills |error|.
bool ParseNetAddress(const std::string& address, std::string* host, int* port,
std::string* canonical_address, std::string* error);
} // namespace base
} // namespace android
#endif // ANDROID_BASE_PARSENETADDRESS_H
|