blob: 4cfa06ba556fb87f7cde3e045274859f22721722 (
plain) (
tree)
|
|
/*
* Copyright (C) 2015 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_BASE_TEST_UTILS_H
#define ANDROID_BASE_TEST_UTILS_H
#include <string>
#include <android-base/macros.h>
class TemporaryFile {
public:
TemporaryFile();
explicit TemporaryFile(const std::string& tmp_dir);
~TemporaryFile();
// Release the ownership of fd, caller is reponsible for closing the
// fd or stream properly.
int release();
int fd;
char path[1024];
private:
void init(const std::string& tmp_dir);
DISALLOW_COPY_AND_ASSIGN(TemporaryFile);
};
class TemporaryDir {
public:
TemporaryDir();
~TemporaryDir();
char path[1024];
private:
bool init(const std::string& tmp_dir);
DISALLOW_COPY_AND_ASSIGN(TemporaryDir);
};
class CapturedStderr {
public:
CapturedStderr();
~CapturedStderr();
int fd() const;
private:
void init();
void reset();
TemporaryFile temp_file_;
int old_stderr_;
DISALLOW_COPY_AND_ASSIGN(CapturedStderr);
};
#endif // ANDROID_BASE_TEST_UTILS_H
|