blob: b29676f7cf63d2dfdf1475ebcf47939f4d427754 (
plain) (
tree)
|
|
/*
* Copyright (C) 2015 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_BASE_TEST_UTILS_H
#define ANDROID_BASE_TEST_UTILS_H
#include <regex>
#include <string>
#include <android-base/macros.h>
class TemporaryFile {
public:
TemporaryFile();
explicit TemporaryFile(const std::string& tmp_dir);
~TemporaryFile();
// Release the ownership of fd, caller is reponsible for closing the
// fd or stream properly.
int release();
// Don't remove the temporary file in the destructor.
void DoNotRemove() { remove_file_ = false; }
int fd;
char path[1024];
private:
void init(const std::string& tmp_dir);
bool remove_file_ = true;
DISALLOW_COPY_AND_ASSIGN(TemporaryFile);
};
class TemporaryDir {
public:
TemporaryDir();
~TemporaryDir();
char path[1024];
private:
bool init(const std::string& tmp_dir);
DISALLOW_COPY_AND_ASSIGN(TemporaryDir);
};
class CapturedStdFd {
public:
CapturedStdFd(int std_fd);
~CapturedStdFd();
int fd() const;
std::string str();
private:
void Init();
void Reset();
TemporaryFile temp_file_;
int std_fd_;
int old_fd_;
DISALLOW_COPY_AND_ASSIGN(CapturedStdFd);
};
class CapturedStderr : public CapturedStdFd {
public:
CapturedStderr() : CapturedStdFd(STDERR_FILENO) {}
};
class CapturedStdout : public CapturedStdFd {
public:
CapturedStdout() : CapturedStdFd(STDOUT_FILENO) {}
};
#define ASSERT_MATCH(str, pattern) \
do { \
if (!std::regex_search((str), std::regex((pattern)))) { \
FAIL() << "regex mismatch: expected " << (pattern) << " in:\n" << (str); \
} \
} while (0)
#define ASSERT_NOT_MATCH(str, pattern) \
do { \
if (std::regex_search((str), std::regex((pattern)))) { \
FAIL() << "regex mismatch: expected to not find " << (pattern) << " in:\n" << (str); \
} \
} while (0)
#define EXPECT_MATCH(str, pattern) \
do { \
if (!std::regex_search((str), std::regex((pattern)))) { \
ADD_FAILURE() << "regex mismatch: expected " << (pattern) << " in:\n" << (str); \
} \
} while (0)
#define EXPECT_NOT_MATCH(str, pattern) \
do { \
if (std::regex_search((str), std::regex((pattern)))) { \
ADD_FAILURE() << "regex mismatch: expected to not find " << (pattern) << " in:\n" << (str); \
} \
} while (0)
#endif // ANDROID_BASE_TEST_UTILS_H
|