blob: 7ca8156ac21b232053d0ba7b694784b5adf39a9e (
plain) (
tree)
|
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "android-base/quick_exit.h"
#include <gtest/gtest.h>
#include <errno.h>
#include <fcntl.h>
#include <unistd.h>
#include <string>
#include "android-base/test_utils.h"
// These tests are a bit sketchy, since each test run adds global state that affects subsequent
// tests (including ones not in this file!). Exit with 0 in Exiter and stick the at_quick_exit test
// at the end to hack around this.
struct Exiter {
~Exiter() {
_Exit(0);
}
};
TEST(quick_exit, smoke) {
ASSERT_EXIT(android::base::quick_exit(123), testing::ExitedWithCode(123), "");
}
TEST(quick_exit, skip_static_destructors) {
static Exiter exiter;
ASSERT_EXIT(android::base::quick_exit(123), testing::ExitedWithCode(123), "");
}
TEST(quick_exit, at_quick_exit) {
static int counter = 4;
// "Functions passed to at_quick_exit are called in reverse order of their registration."
ASSERT_EQ(0, android::base::at_quick_exit([]() { _exit(counter); }));
ASSERT_EQ(0, android::base::at_quick_exit([]() { counter += 2; }));
ASSERT_EQ(0, android::base::at_quick_exit([]() { counter *= 10; }));
ASSERT_EXIT(android::base::quick_exit(123), testing::ExitedWithCode(42), "");
}
|