/*
* Copyright 2016, The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <err.h>
#include <fcntl.h>
#include <stdlib.h>
#include <sys/capability.h>
#include <sys/prctl.h>
#include <sys/ptrace.h>
#include <sys/syscall.h>
#include <sys/types.h>
#include <unistd.h>
#include <chrono>
#include <regex>
#include <thread>
#include <android/set_abort_message.h>
#include <android-base/file.h>
#include <android-base/logging.h>
#include <android-base/macros.h>
#include <android-base/parseint.h>
#include <android-base/properties.h>
#include <android-base/strings.h>
#include <android-base/unique_fd.h>
#include <cutils/sockets.h>
#include <gtest/gtest.h>
#include "debuggerd/handler.h"
#include "protocol.h"
#include "tombstoned/tombstoned.h"
#include "util.h"
using namespace std::chrono_literals;
using android::base::unique_fd;
#if defined(__LP64__)
#define ARCH_SUFFIX "64"
#else
#define ARCH_SUFFIX ""
#endif
constexpr char kWaitForGdbKey[] = "debug.debuggerd.wait_for_gdb";
#define TIMEOUT(seconds, expr) \
[&]() { \
struct sigaction old_sigaction; \
struct sigaction new_sigaction = {}; \
new_sigaction.sa_handler = [](int) {}; \
if (sigaction(SIGALRM, &new_sigaction, &new_sigaction) != 0) { \
err(1, "sigaction failed"); \
} \
alarm(seconds); \
auto value = expr; \
int saved_errno = errno; \
if (sigaction(SIGALRM, &old_sigaction, nullptr) != 0) { \
err(1, "sigaction failed"); \
} \
alarm(0); \
errno = saved_errno; \
return value; \
}()
#define ASSERT_MATCH(str, pattern) \
do { \
std::regex r((pattern)); \
if (!std::regex_search((str), r)) { \
FAIL() << "regex mismatch: expected " << (pattern) << " in: \n" << (str); \
} \
} while (0)
#define ASSERT_NOT_MATCH(str, pattern) \
do { \
std::regex r((pattern)); \
if (std::regex_search((str), r)) { \
FAIL() << "regex mismatch: expected to not find " << (pattern) << " in: \n" << (str); \
} \
} while (0)
#define ASSERT_BACKTRACE_FRAME(result, frame_name) \
ASSERT_MATCH(result, R"(#\d\d pc [0-9a-f]+\s+ /system/lib)" ARCH_SUFFIX \
R"(/libc.so \()" frame_name R"(\+)")
static void tombstoned_intercept(pid_t target_pid, unique_fd* intercept_fd, unique_fd* output_fd,
InterceptStatus* status, DebuggerdDumpType intercept_type) {
intercept_fd->reset(socket_local_client(kTombstonedInterceptSocketName,
ANDROID_SOCKET_NAMESPACE_RESERVED, SOCK_SEQPACKET));
if (intercept_fd->get() == -1) {
FAIL() << "failed to contact tombstoned: " << strerror(errno);
}
InterceptRequest req = {.pid = target_pid, .dump_type = intercept_type};
unique_fd output_pipe_write;
if (!Pipe(output_fd, &output_pipe_write)) {
FAIL() << "failed to create output pipe: " << strerror(errno);
}
std::string pipe_size_str;
int pipe_buffer_size;
if (!android::base::ReadFileToString("/proc/sys/fs/pipe-max-size", &pipe_size_str)) {
FAIL() << "failed to read /proc/sys/fs/pipe-max-size: " << strerror(errno);
}
pipe_size_str = android::base::Trim(pipe_size_str);
if (!android::base::ParseInt(pipe_size_str.c_str(), &pipe_buffer_size, 0)) {
FAIL() << "failed to parse pipe max size";
}
if (fcntl(output_fd->get(), F_SETPIPE_SZ, pipe_buffer_size) != pipe_buffer_size) {
FAIL() << "failed to set pipe size: " << strerror(errno);
}
ASSERT_GE(pipe_buffer_size, 1024 * 1024);
if (send_fd(intercept_fd->get(), &req, sizeof(req), std::move(output_pipe_write)) != sizeof(req)) {
FAIL() << "failed to send output fd to tombstoned: " << strerror(errno);
}
InterceptResponse response;
ssize_t rc = TEMP_FAILURE_RETRY(read(intercept_fd->get(), &response, sizeof(response)));
if (rc == -1) {
FAIL() << "failed to read response from tombstoned: " << strerror(errno);
} else if (rc == 0) {
FAIL() << "failed to read response from tombstoned (EOF)";
} else if (rc != sizeof(response)) {
FAIL() << "received packet of unexpected length from tombstoned: expected " << sizeof(response)
<< ", received " << rc;
}
*status = response.status;
}
class CrasherTest : public ::testing::Test {
public:
pid_t crasher_pid = -1;
bool previous_wait_for_gdb;
unique_fd crasher_pipe;
unique_fd intercept_fd;
CrasherTest();
~CrasherTest();
void StartIntercept(unique_fd* output_fd, DebuggerdDumpType intercept_type = kDebuggerdTombstone);
// Returns -1 if we fail to read a response from tombstoned, otherwise the received return code.
void FinishIntercept(int* result);
void StartProcess(std::function<void()> function, std::function<pid_t()> forker = fork);
void StartCrasher(const std::string& crash_type);
void FinishCrasher();
void AssertDeath(int signo);
};
CrasherTest::CrasherTest() {
previous_wait_for_gdb = android::base::GetBoolProperty(kWaitForGdbKey, false);
android::base::SetProperty(kWaitForGdbKey, "0");
}
CrasherTest::~CrasherTest() {
if (crasher_pid != -1) {
kill(crasher_pid, SIGKILL);
int status;
waitpid(crasher_pid, &status, WUNTRACED);
}
android::base::SetProperty(kWaitForGdbKey, previous_wait_for_gdb ? "1" : "0");
}
void CrasherTest::StartIntercept(unique_fd* output_fd, DebuggerdDumpType intercept_type) {
if (crasher_pid == -1) {
FAIL() << "crasher hasn't been started";
}
InterceptStatus status;
tombstoned_intercept(crasher_pid, &this->intercept_fd, output_fd, &status, intercept_type);
ASSERT_EQ(InterceptStatus::kRegistered, status);
}
void CrasherTest::FinishIntercept(int* result) {
InterceptResponse response;
// Timeout for tombstoned intercept is 10 seconds.
ssize_t rc = TIMEOUT(20, read(intercept_fd.get(), &response, sizeof(response)));
if (rc == -1) {
FAIL() << "failed to read response from tombstoned: " << strerror(errno);
} else if (rc == 0) {
*result = -1;
} else if (rc != sizeof(response)) {
FAIL() << "received packet of unexpected length from tombstoned: expected " << sizeof(response)
<< ", received " << rc;
} else {
*result = response.status == InterceptStatus::kStarted ? 1 : 0;
}
}
void CrasherTest::StartProcess(std::function<void()> function, std::function<pid_t()> forker) {
unique_fd read_pipe;
unique_fd crasher_read_pipe;
if (!Pipe(&crasher_read_pipe, &crasher_pipe)) {
FAIL() << "failed to create pipe: " << strerror(errno);
}
crasher_pid = forker();
if (crasher_pid == -1) {
FAIL() << "fork failed: " << strerror(errno);
} else if (crasher_pid == 0) {
char dummy;
crasher_pipe.reset();
TEMP_FAILURE_RETRY(read(crasher_read_pipe.get(), &dummy, 1));
function();
_exit(0);
}
}
void CrasherTest::FinishCrasher() {
if (crasher_pipe == -1) {
FAIL() << "crasher pipe uninitialized";
}
ssize_t rc = write(crasher_pipe.get(), "\n", 1);
if (rc == -1) {
FAIL() << "failed to write to crasher pipe: " << strerror(errno);
} else if (rc == 0) {
FAIL() << "crasher pipe was closed";
}
}
void CrasherTest::AssertDeath(int signo) {
int status;
pid_t pid = TIMEOUT(5, waitpid(crasher_pid, &status, 0));
if (pid != crasher_pid) {
printf("failed to wait for crasher (pid %d)\n", crasher_pid);
sleep(100);
FAIL() << "failed to wait for crasher: " << strerror(errno);
}
if (signo == 0) {
ASSERT_TRUE(WIFEXITED(status));
ASSERT_EQ(0, WEXITSTATUS(signo));
} else {
ASSERT_FALSE(WIFEXITED(status));
ASSERT_TRUE(WIFSIGNALED(status)) << "crasher didn't terminate via a signal";
ASSERT_EQ(signo, WTERMSIG(status));
}
crasher_pid = -1;
}
static void ConsumeFd(unique_fd fd, std::string* output) {
constexpr size_t read_length = PAGE_SIZE;
std::string result;
while (true) {
size_t offset = result.size();
result.resize(result.size() + PAGE_SIZE);
ssize_t rc = TEMP_FAILURE_RETRY(read(fd.get(), &result[offset], read_length));
if (rc == -1) {
FAIL() << "read failed: " << strerror(errno);
} else if (rc == 0) {
result.resize(result.size() - PAGE_SIZE);
break;
}
result.resize(result.size() - PAGE_SIZE + rc);
}
*output = std::move(result);
}
TEST_F(CrasherTest, smoke) {
int intercept_result;
unique_fd output_fd;
StartProcess([]() {
*reinterpret_cast<volatile char*>(0xdead) = '1';
});
StartIntercept(&output_fd);
FinishCrasher();
AssertDeath(SIGSEGV);
FinishIntercept(&intercept_result);
ASSERT_EQ(1, intercept_result) << "tombstoned reported failure";
std::string result;
ConsumeFd(std::move(output_fd), &result);
ASSERT_MATCH(result, R"(signal 11 \(SIGSEGV\), code 1 \(SEGV_MAPERR\), fault addr 0xdead)");
}
TEST_F(CrasherTest, LD_PRELOAD) {
int intercept_result;
unique_fd output_fd;
StartProcess([]() {
setenv("LD_PRELOAD", "nonexistent.so", 1);
*reinterpret_cast<volatile char*>(0xdead) = '1';
});
StartIntercept(&output_fd);
FinishCrasher();
AssertDeath(SIGSEGV);
FinishIntercept(&intercept_result);
ASSERT_EQ(1, intercept_result) << "tombstoned reported failure";
std::string result;
ConsumeFd(std::move(output_fd), &result);
ASSERT_MATCH(result, R"(signal 11 \(SIGSEGV\), code 1 \(SEGV_MAPERR\), fault addr 0xdead)");
}
TEST_F(CrasherTest, abort) {
int intercept_result;
unique_fd output_fd;
StartProcess([]() {
abort();
});
StartIntercept(&output_fd);
FinishCrasher();
AssertDeath(SIGABRT);
FinishIntercept(&intercept_result);
ASSERT_EQ(1, intercept_result) << "tombstoned reported failure";
std::string result;
ConsumeFd(std::move(output_fd), &result);
ASSERT_BACKTRACE_FRAME(result, "abort");
}
TEST_F(CrasherTest, signal) {
int intercept_result;
unique_fd output_fd;
StartProcess([]() {
while (true) {
sleep(1);
}
});
StartIntercept(&output_fd);
FinishCrasher();
ASSERT_EQ(0, kill(crasher_pid, SIGSEGV));
AssertDeath(SIGSEGV);
FinishIntercept(&intercept_result);
ASSERT_EQ(1, intercept_result) << "tombstoned reported failure";
std::string result;
ConsumeFd(std::move(output_fd), &result);
ASSERT_MATCH(result, R"(signal 11 \(SIGSEGV\), code 0 \(SI_USER\), fault addr --------)");
ASSERT_MATCH(result, R"(backtrace:)");
}
TEST_F(CrasherTest, abort_message) {
int intercept_result;
unique_fd output_fd;
StartProcess([]() {
android_set_abort_message("abort message goes here");
abort();
});
StartIntercept(&output_fd);
FinishCrasher();
AssertDeath(SIGABRT);
FinishIntercept(&intercept_result);
ASSERT_EQ(1, intercept_result) << "tombstoned reported failure";
std::string result;
ConsumeFd(std::move(output_fd), &result);
ASSERT_MATCH(result, R"(Abort message: 'abort message goes here')");
}
TEST_F(CrasherTest, abort_message_backtrace) {
int intercept_result;
unique_fd output_fd;
StartProcess([]() {
android_set_abort_message("not actually aborting");
raise(DEBUGGER_SIGNAL);
exit(0);
});
StartIntercept(&output_fd);
FinishCrasher();
AssertDeath(0);
FinishIntercept(&intercept_result);
ASSERT_EQ(1, intercept_result) << "tombstoned reported failure";
std::string result;
ConsumeFd(std::move(output_fd), &result);
ASSERT_NOT_MATCH(result, R"(Abort message:)");
}
TEST_F(CrasherTest, intercept_timeout) {
int intercept_result;
unique_fd output_fd;
StartProcess([]() {
abort();
});
StartIntercept(&output_fd);
// Don't let crasher finish until we timeout.
FinishIntercept(&intercept_result);
ASSERT_NE(1, intercept_result) << "tombstoned reported success? (intercept_result = "
<< intercept_result << ")";
FinishCrasher();
AssertDeath(SIGABRT);
}
TEST_F(CrasherTest, wait_for_gdb) {
if (!android::base::SetProperty(kWaitForGdbKey, "1")) {
FAIL() << "failed to enable wait_for_gdb";
}
sleep(1);
StartProcess([]() {
abort();
});
FinishCrasher();
int status;
ASSERT_EQ(crasher_pid, waitpid(crasher_pid, &status, WUNTRACED));
ASSERT_TRUE(WIFSTOPPED(status));
ASSERT_EQ(SIGSTOP, WSTOPSIG(status));
ASSERT_EQ(0, kill(crasher_pid, SIGCONT));
AssertDeath(SIGABRT);
}
TEST_F(CrasherTest, backtrace) {
std::string result;
int intercept_result;
unique_fd output_fd;
StartProcess([]() {
abort();
});
StartIntercept(&output_fd, kDebuggerdNativeBacktrace);
std::this_thread::sleep_for(500ms);
sigval val;
val.sival_int = 1;
ASSERT_EQ(0, sigqueue(crasher_pid, DEBUGGER_SIGNAL, val)) << strerror(errno);
FinishIntercept(&intercept_result);
ASSERT_EQ(1, intercept_result) << "tombstoned reported failure";
ConsumeFd(std::move(output_fd), &result);
ASSERT_BACKTRACE_FRAME(result, "read");
int status;
ASSERT_EQ(0, waitpid(crasher_pid, &status, WNOHANG | WUNTRACED));
StartIntercept(&output_fd);
FinishCrasher();
AssertDeath(SIGABRT);
FinishIntercept(&intercept_result);
ASSERT_EQ(1, intercept_result) << "tombstoned reported failure";
ConsumeFd(std::move(output_fd), &result);
ASSERT_BACKTRACE_FRAME(result, "abort");
}
TEST_F(CrasherTest, PR_SET_DUMPABLE_0_crash) {
int intercept_result;
unique_fd output_fd;
StartProcess([]() {
prctl(PR_SET_DUMPABLE, 0);
abort();
});
StartIntercept(&output_fd);
FinishCrasher();
AssertDeath(SIGABRT);
FinishIntercept(&intercept_result);
ASSERT_EQ(1, intercept_result) << "tombstoned reported failure";
std::string result;
ConsumeFd(std::move(output_fd), &result);
ASSERT_BACKTRACE_FRAME(result, "abort");
}
TEST_F(CrasherTest, capabilities) {
ASSERT_EQ(0U, getuid()) << "capability test requires root";
StartProcess([]() {
if (prctl(PR_SET_KEEPCAPS, 1, 0, 0, 0) != 0) {
err(1, "failed to set PR_SET_KEEPCAPS");
}
if (setresuid(1, 1, 1) != 0) {
err(1, "setresuid failed");
}
__user_cap_header_struct capheader;
__user_cap_data_struct capdata[2];
memset(&capheader, 0, sizeof(capheader));
memset(&capdata, 0, sizeof(capdata));
capheader.version = _LINUX_CAPABILITY_VERSION_3;
capheader.pid = 0;
// Turn on every third capability.
static_assert(CAP_LAST_CAP > 33, "CAP_LAST_CAP <= 32");
for (int i = 0; i < CAP_LAST_CAP; i += 3) {
capdata[CAP_TO_INDEX(i)].permitted |= CAP_TO_MASK(i);
capdata[CAP_TO_INDEX(i)].effective |= CAP_TO_MASK(i);
}
// Make sure CAP_SYS_PTRACE is off.
capdata[CAP_TO_INDEX(CAP_SYS_PTRACE)].permitted &= ~(CAP_TO_MASK(CAP_SYS_PTRACE));
capdata[CAP_TO_INDEX(CAP_SYS_PTRACE)].effective &= ~(CAP_TO_MASK(CAP_SYS_PTRACE));
if (capset(&capheader, &capdata[0]) != 0) {
err(1, "capset failed");
}
if (prctl(PR_CAP_AMBIENT, PR_CAP_AMBIENT_CLEAR_ALL, 0, 0, 0) != 0) {
err(1, "failed to drop ambient capabilities");
}
pthread_setname_np(pthread_self(), "thread_name");
raise(SIGSYS);
});
unique_fd output_fd;
StartIntercept(&output_fd);
FinishCrasher();
AssertDeath(SIGSYS);
std::string result;
int intercept_result;
FinishIntercept(&intercept_result);
ASSERT_EQ(1, intercept_result) << "tombstoned reported failure";
ConsumeFd(std::move(output_fd), &result);
ASSERT_MATCH(result, R"(name: thread_name\s+>>> .+debuggerd_test(32|64) <<<)");
ASSERT_BACKTRACE_FRAME(result, "tgkill");
}
TEST_F(CrasherTest, fake_pid) {
int intercept_result;
unique_fd output_fd;
// Prime the getpid/gettid caches.
UNUSED(getpid());
UNUSED(gettid());
std::function<pid_t()> clone_fn = []() {
return syscall(__NR_clone, SIGCHLD, nullptr, nullptr, nullptr, nullptr);
};
StartProcess(
[]() {
ASSERT_NE(getpid(), syscall(__NR_getpid));
ASSERT_NE(gettid(), syscall(__NR_gettid));
raise(SIGSEGV);
},
clone_fn);
StartIntercept(&output_fd);
FinishCrasher();
AssertDeath(SIGSEGV);
FinishIntercept(&intercept_result);
ASSERT_EQ(1, intercept_result) << "tombstoned reported failure";
std::string result;
ConsumeFd(std::move(output_fd), &result);
ASSERT_BACKTRACE_FRAME(result, "tgkill");
}
TEST_F(CrasherTest, competing_tracer) {
int intercept_result;
unique_fd output_fd;
StartProcess([]() {
raise(SIGABRT);
});
StartIntercept(&output_fd);
ASSERT_EQ(0, ptrace(PTRACE_SEIZE, crasher_pid, 0, 0));
FinishCrasher();
int status;
ASSERT_EQ(crasher_pid, waitpid(crasher_pid, &status, 0));
ASSERT_TRUE(WIFSTOPPED(status));
ASSERT_EQ(SIGABRT, WSTOPSIG(status));
ASSERT_EQ(0, ptrace(PTRACE_CONT, crasher_pid, 0, SIGABRT));
FinishIntercept(&intercept_result);
ASSERT_EQ(1, intercept_result) << "tombstoned reported failure";
std::string result;
ConsumeFd(std::move(output_fd), &result);
std::string regex = R"(failed to attach to thread \d+, already traced by )";
regex += std::to_string(gettid());
regex += R"( \(.+debuggerd_test)";
ASSERT_MATCH(result, regex.c_str());
ASSERT_EQ(crasher_pid, waitpid(crasher_pid, &status, 0));
ASSERT_TRUE(WIFSTOPPED(status));
ASSERT_EQ(SIGABRT, WSTOPSIG(status));
ASSERT_EQ(0, ptrace(PTRACE_DETACH, crasher_pid, 0, SIGABRT));
AssertDeath(SIGABRT);
}
TEST(crash_dump, zombie) {
pid_t forkpid = fork();
pid_t rc;
int status;
if (forkpid == 0) {
errno = 0;
rc = waitpid(-1, &status, WNOHANG | __WALL | __WNOTHREAD);
if (rc != -1 || errno != ECHILD) {
errx(2, "first waitpid returned %d (%s), expected failure with ECHILD", rc, strerror(errno));
}
raise(DEBUGGER_SIGNAL);
errno = 0;
rc = waitpid(-1, &status, __WALL | __WNOTHREAD);
if (rc != -1 || errno != ECHILD) {
errx(2, "second waitpid returned %d (%s), expected failure with ECHILD", rc, strerror(errno));
}
_exit(0);
} else {
rc = waitpid(forkpid, &status, 0);
ASSERT_EQ(forkpid, rc);
ASSERT_TRUE(WIFEXITED(status));
ASSERT_EQ(0, WEXITSTATUS(status));
}
}
TEST(tombstoned, no_notify) {
// Do this a few times.
for (int i = 0; i < 3; ++i) {
pid_t pid = 123'456'789 + i;
unique_fd intercept_fd, output_fd;
InterceptStatus status;
tombstoned_intercept(pid, &intercept_fd, &output_fd, &status, kDebuggerdTombstone);
ASSERT_EQ(InterceptStatus::kRegistered, status);
{
unique_fd tombstoned_socket, input_fd;
ASSERT_TRUE(tombstoned_connect(pid, &tombstoned_socket, &input_fd, kDebuggerdTombstone));
ASSERT_TRUE(android::base::WriteFully(input_fd.get(), &pid, sizeof(pid)));
}
pid_t read_pid;
ASSERT_TRUE(android::base::ReadFully(output_fd.get(), &read_pid, sizeof(read_pid)));
ASSERT_EQ(read_pid, pid);
}
}
TEST(tombstoned, stress) {
// Spawn threads to simultaneously do a bunch of failing dumps and a bunch of successful dumps.
static constexpr int kDumpCount = 100;
std::atomic<bool> start(false);
std::vector<std::thread> threads;
threads.emplace_back([&start]() {
while (!start) {
continue;
}
// Use a way out of range pid, to avoid stomping on an actual process.
pid_t pid_base = 1'000'000;
for (int dump = 0; dump < kDumpCount; ++dump) {
pid_t pid = pid_base + dump;
unique_fd intercept_fd, output_fd;
InterceptStatus status;
tombstoned_intercept(pid, &intercept_fd, &output_fd, &status, kDebuggerdTombstone);
ASSERT_EQ(InterceptStatus::kRegistered, status);
// Pretend to crash, and then immediately close the socket.
unique_fd sockfd(socket_local_client(kTombstonedCrashSocketName,
ANDROID_SOCKET_NAMESPACE_RESERVED, SOCK_SEQPACKET));
if (sockfd == -1) {
FAIL() << "failed to connect to tombstoned: " << strerror(errno);
}
TombstonedCrashPacket packet = {};
packet.packet_type = CrashPacketType::kDumpRequest;
packet.packet.dump_request.pid = pid;
if (TEMP_FAILURE_RETRY(write(sockfd, &packet, sizeof(packet))) != sizeof(packet)) {
FAIL() << "failed to write to tombstoned: " << strerror(errno);
}
continue;
}
});
threads.emplace_back([&start]() {
while (!start) {
continue;
}
// Use a way out of range pid, to avoid stomping on an actual process.
pid_t pid_base = 2'000'000;
for (int dump = 0; dump < kDumpCount; ++dump) {
pid_t pid = pid_base + dump;
unique_fd intercept_fd, output_fd;
InterceptStatus status;
tombstoned_intercept(pid, &intercept_fd, &output_fd, &status, kDebuggerdTombstone);
ASSERT_EQ(InterceptStatus::kRegistered, status);
{
unique_fd tombstoned_socket, input_fd;
ASSERT_TRUE(tombstoned_connect(pid, &tombstoned_socket, &input_fd, kDebuggerdTombstone));
ASSERT_TRUE(android::base::WriteFully(input_fd.get(), &pid, sizeof(pid)));
tombstoned_notify_completion(tombstoned_socket.get());
}
// TODO: Fix the race that requires this sleep.
std::this_thread::sleep_for(50ms);
pid_t read_pid;
ASSERT_TRUE(android::base::ReadFully(output_fd.get(), &read_pid, sizeof(read_pid)));
ASSERT_EQ(read_pid, pid);
}
});
start = true;
for (std::thread& thread : threads) {
thread.join();
}
}
TEST(tombstoned, java_trace_intercept_smoke) {
// Using a "real" PID is a little dangerous here - if the test fails
// or crashes, we might end up getting a bogus / unreliable stack
// trace.
const pid_t self = getpid();
unique_fd intercept_fd, output_fd;
InterceptStatus status;
tombstoned_intercept(self, &intercept_fd, &output_fd, &status, kDebuggerdJavaBacktrace);
ASSERT_EQ(InterceptStatus::kRegistered, status);
// First connect to tombstoned requesting a native backtrace. This
// should result in a "regular" FD and not the installed intercept.
const char native[] = "native";
unique_fd tombstoned_socket, input_fd;
ASSERT_TRUE(tombstoned_connect(self, &tombstoned_socket, &input_fd, kDebuggerdNativeBacktrace));
ASSERT_TRUE(android::base::WriteFully(input_fd.get(), native, sizeof(native)));
tombstoned_notify_completion(tombstoned_socket.get());
// Then, connect to tombstoned asking for a java backtrace. This *should*
// trigger the intercept.
const char java[] = "java";
ASSERT_TRUE(tombstoned_connect(self, &tombstoned_socket, &input_fd, kDebuggerdJavaBacktrace));
ASSERT_TRUE(android::base::WriteFully(input_fd.get(), java, sizeof(java)));
tombstoned_notify_completion(tombstoned_socket.get());
char outbuf[sizeof(java)];
ASSERT_TRUE(android::base::ReadFully(output_fd.get(), outbuf, sizeof(outbuf)));
ASSERT_STREQ("java", outbuf);
}
TEST(tombstoned, multiple_intercepts) {
const pid_t fake_pid = 1'234'567;
unique_fd intercept_fd, output_fd;
InterceptStatus status;
tombstoned_intercept(fake_pid, &intercept_fd, &output_fd, &status, kDebuggerdJavaBacktrace);
ASSERT_EQ(InterceptStatus::kRegistered, status);
unique_fd intercept_fd_2, output_fd_2;
tombstoned_intercept(fake_pid, &intercept_fd_2, &output_fd_2, &status, kDebuggerdNativeBacktrace);
ASSERT_EQ(InterceptStatus::kFailedAlreadyRegistered, status);
}
TEST(tombstoned, intercept_any) {
const pid_t fake_pid = 1'234'567;
unique_fd intercept_fd, output_fd;
InterceptStatus status;
tombstoned_intercept(fake_pid, &intercept_fd, &output_fd, &status, kDebuggerdNativeBacktrace);
ASSERT_EQ(InterceptStatus::kRegistered, status);
const char any[] = "any";
unique_fd tombstoned_socket, input_fd;
ASSERT_TRUE(tombstoned_connect(fake_pid, &tombstoned_socket, &input_fd, kDebuggerdAnyIntercept));
ASSERT_TRUE(android::base::WriteFully(input_fd.get(), any, sizeof(any)));
tombstoned_notify_completion(tombstoned_socket.get());
char outbuf[sizeof(any)];
ASSERT_TRUE(android::base::ReadFully(output_fd.get(), outbuf, sizeof(outbuf)));
ASSERT_STREQ("any", outbuf);
}