blob: 119e59b47bcbf386b091881cbdd71211fffe6efc (
plain) (
tree)
|
|
/*
* Copyright (C) 2012 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _DEBUGGERD_BACKTRACE_H
#define _DEBUGGERD_BACKTRACE_H
#include <sys/types.h>
#include <sys/ucontext.h>
#include <map>
#include <string>
#include <android-base/unique_fd.h>
#include "types.h"
#include "utility.h"
class BacktraceMap;
// Dumps a backtrace using a format similar to what Dalvik uses so that the result
// can be intermixed in a bug report.
void dump_backtrace(android::base::unique_fd output_fd, BacktraceMap* map,
const std::map<pid_t, ThreadInfo>& thread_info, pid_t target_thread);
void dump_backtrace_header(int output_fd);
void dump_backtrace_thread(int output_fd, BacktraceMap* map, const ThreadInfo& thread);
void dump_backtrace_footer(int output_fd);
#endif // _DEBUGGERD_BACKTRACE_H
|