summaryrefslogblamecommitdiffstats
blob: 562b689733e705c5ce3955dbe250032faf67b504 (plain) (tree)








































































                                                                                               
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef HEALTHD_ANIMATION_H
#define HEALTHD_ANIMATION_H

#include <inttypes.h>
#include <string>

struct GRSurface;
struct GRFont;

namespace android {

#define CENTER_VAL INT_MAX

struct animation {
    struct frame {
        int disp_time;
        int min_level;
        int max_level;

        GRSurface* surface;
    };

    struct text_field {
        std::string font_file;
        int pos_x;
        int pos_y;
        int color_r;
        int color_g;
        int color_b;
        int color_a;

        GRFont* font;
    };

    std::string animation_file;
    std::string fail_file;

    text_field text_clock;
    text_field text_percent;

    bool run;

    frame* frames;
    int cur_frame;
    int num_frames;
    int first_frame_repeats;  // Number of times to repeat the first frame in the current cycle

    int cur_cycle;
    int num_cycles;  // Number of cycles to complete before blanking the screen

    int cur_level;  // current battery level being animated (0-100)
    int cur_status;  // current battery status - see BatteryService.h for BATTERY_STATUS_*
};

}

#endif // HEALTHD_ANIMATION_H