blob: e686ce1e4ff83abbb093ba1935499e6add1ea6cd (
plain) (
tree)
|
|
/*
* Copyright (C) 2010 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "keychords.h"
#include <fcntl.h>
#include <stdlib.h>
#include <sys/stat.h>
#include <sys/types.h>
#include <linux/keychord.h>
#include <unistd.h>
#include <android-base/logging.h>
#include <android-base/properties.h>
#include "init.h"
namespace android {
namespace init {
static struct input_keychord *keychords = 0;
static int keychords_count = 0;
static int keychords_length = 0;
static int keychord_fd = -1;
void add_service_keycodes(Service* svc)
{
struct input_keychord *keychord;
size_t i, size;
if (!svc->keycodes().empty()) {
/* add a new keychord to the list */
size = sizeof(*keychord) + svc->keycodes().size() * sizeof(keychord->keycodes[0]);
keychords = (input_keychord*) realloc(keychords, keychords_length + size);
if (!keychords) {
PLOG(ERROR) << "could not allocate keychords";
keychords_length = 0;
keychords_count = 0;
return;
}
keychord = (struct input_keychord *)((char *)keychords + keychords_length);
keychord->version = KEYCHORD_VERSION;
keychord->id = keychords_count + 1;
keychord->count = svc->keycodes().size();
svc->set_keychord_id(keychord->id);
for (i = 0; i < svc->keycodes().size(); i++) {
keychord->keycodes[i] = svc->keycodes()[i];
}
keychords_count++;
keychords_length += size;
}
}
static void handle_keychord() {
int ret;
__u16 id;
ret = read(keychord_fd, &id, sizeof(id));
if (ret != sizeof(id)) {
PLOG(ERROR) << "could not read keychord id";
return;
}
// Only handle keychords if adb is enabled.
std::string adb_enabled = android::base::GetProperty("init.svc.adbd", "");
if (adb_enabled == "running") {
Service* svc = ServiceList::GetInstance().FindService(id, &Service::keychord_id);
if (svc) {
LOG(INFO) << "Starting service '" << svc->name() << "' from keychord " << id;
if (auto result = svc->Start(); !result) {
LOG(ERROR) << "Could not start service '" << svc->name() << "' from keychord " << id
<< ": " << result.error();
}
} else {
LOG(ERROR) << "Service for keychord " << id << " not found";
}
} else {
LOG(WARNING) << "Not starting service for keychord " << id << " because ADB is disabled";
}
}
void keychord_init() {
for (const auto& service : ServiceList::GetInstance()) {
add_service_keycodes(service.get());
}
// Nothing to do if no services require keychords.
if (!keychords) {
return;
}
keychord_fd = TEMP_FAILURE_RETRY(open("/dev/keychord", O_RDWR | O_CLOEXEC));
if (keychord_fd == -1) {
PLOG(ERROR) << "could not open /dev/keychord";
return;
}
int ret = write(keychord_fd, keychords, keychords_length);
if (ret != keychords_length) {
PLOG(ERROR) << "could not configure /dev/keychord " << ret;
close(keychord_fd);
}
free(keychords);
keychords = nullptr;
register_epoll_handler(keychord_fd, handle_keychord);
}
} // namespace init
} // namespace android
|