blob: 249b12b9900073ff7e6097130ed616434ab5435e (
plain) (
tree)
|
|
//
// Copyright (C) 2017 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
// http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//
#include "property_type.h"
#include <android-base/parsedouble.h>
#include <android-base/parseint.h>
#include <android-base/strings.h>
using android::base::ParseDouble;
using android::base::ParseInt;
using android::base::ParseUint;
using android::base::Split;
namespace android {
namespace init {
bool CheckType(const std::string& type_string, const std::string& value) {
auto type_strings = Split(type_string, " ");
if (type_strings.empty()) {
return false;
}
auto type = type_strings[0];
if (type == "string") {
return true;
}
if (type == "bool") {
return value == "true" || value == "false" || value == "1" || value == "0";
}
if (type == "int") {
int64_t parsed;
return ParseInt(value, &parsed);
}
if (type == "uint") {
uint64_t parsed;
if (value.empty() || value.front() == '-') {
return false;
}
return ParseUint(value, &parsed);
}
if (type == "double") {
double parsed;
return ParseDouble(value.c_str(), &parsed);
}
if (type == "size") {
auto it = value.begin();
while (it != value.end() && isdigit(*it)) {
it++;
}
if (it == value.begin() || it == value.end() || (*it != 'g' && *it != 'k' && *it != 'm')) {
return false;
}
it++;
return it == value.end();
}
if (type == "enum") {
for (auto it = std::next(type_strings.begin()); it != type_strings.end(); ++it) {
if (*it == value) {
return true;
}
}
}
return false;
}
} // namespace init
} // namespace android
|