/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "rlimit_parser.h"
#include <iostream>
#include <gtest/gtest.h>
namespace android {
namespace init {
void TestRlimitSuccess(std::vector<std::string> input,
const std::pair<int, rlimit>& expected_result) {
input.emplace(input.begin(), "");
ASSERT_EQ(4U, input.size());
auto result = ParseRlimit(input);
ASSERT_TRUE(result) << "input: " << input[1];
const auto& [resource, rlimit] = *result;
const auto& [expected_resource, expected_rlimit] = expected_result;
EXPECT_EQ(expected_resource, resource);
EXPECT_EQ(expected_rlimit.rlim_cur, rlimit.rlim_cur);
EXPECT_EQ(expected_rlimit.rlim_max, rlimit.rlim_max);
}
void TestRlimitFailure(std::vector<std::string> input, const std::string& expected_result) {
input.emplace(input.begin(), "");
ASSERT_EQ(4U, input.size());
auto result = ParseRlimit(input);
ASSERT_FALSE(result) << "input: " << input[1];
EXPECT_EQ(expected_result, result.error_string());
EXPECT_EQ(0, result.error_errno());
}
TEST(rlimit, RlimitSuccess) {
const std::vector<std::pair<std::vector<std::string>, std::pair<int, rlimit>>>
inputs_and_results = {
{{"cpu", "10", "10"}, {0, {10, 10}}},
{{"fsize", "10", "10"}, {1, {10, 10}}},
{{"data", "10", "10"}, {2, {10, 10}}},
{{"stack", "10", "10"}, {3, {10, 10}}},
{{"core", "10", "10"}, {4, {10, 10}}},
{{"rss", "10", "10"}, {5, {10, 10}}},
{{"nproc", "10", "10"}, {6, {10, 10}}},
{{"nofile", "10", "10"}, {7, {10, 10}}},
{{"memlock", "10", "10"}, {8, {10, 10}}},
{{"as", "10", "10"}, {9, {10, 10}}},
{{"locks", "10", "10"}, {10, {10, 10}}},
{{"sigpending", "10", "10"}, {11, {10, 10}}},
{{"msgqueue", "10", "10"}, {12, {10, 10}}},
{{"nice", "10", "10"}, {13, {10, 10}}},
{{"rtprio", "10", "10"}, {14, {10, 10}}},
{{"rttime", "10", "10"}, {15, {10, 10}}},
{{"RLIM_CPU", "10", "10"}, {0, {10, 10}}},
{{"RLIM_FSIZE", "10", "10"}, {1, {10, 10}}},
{{"RLIM_DATA", "10", "10"}, {2, {10, 10}}},
{{"RLIM_STACK", "10", "10"}, {3, {10, 10}}},
{{"RLIM_CORE", "10", "10"}, {4, {10, 10}}},
{{"RLIM_RSS", "10", "10"}, {5, {10, 10}}},
{{"RLIM_NPROC", "10", "10"}, {6, {10, 10}}},
{{"RLIM_NOFILE", "10", "10"}, {7, {10, 10}}},
{{"RLIM_MEMLOCK", "10", "10"}, {8, {10, 10}}},
{{"RLIM_AS", "10", "10"}, {9, {10, 10}}},
{{"RLIM_LOCKS", "10", "10"}, {10, {10, 10}}},
{{"RLIM_SIGPENDING", "10", "10"}, {11, {10, 10}}},
{{"RLIM_MSGQUEUE", "10", "10"}, {12, {10, 10}}},
{{"RLIM_NICE", "10", "10"}, {13, {10, 10}}},
{{"RLIM_RTPRIO", "10", "10"}, {14, {10, 10}}},
{{"RLIM_RTTIME", "10", "10"}, {15, {10, 10}}},
{{"0", "10", "10"}, {0, {10, 10}}},
{{"1", "10", "10"}, {1, {10, 10}}},
{{"2", "10", "10"}, {2, {10, 10}}},
{{"3", "10", "10"}, {3, {10, 10}}},
{{"4", "10", "10"}, {4, {10, 10}}},
{{"5", "10", "10"}, {5, {10, 10}}},
{{"6", "10", "10"}, {6, {10, 10}}},
{{"7", "10", "10"}, {7, {10, 10}}},
{{"8", "10", "10"}, {8, {10, 10}}},
{{"9", "10", "10"}, {9, {10, 10}}},
{{"10", "10", "10"}, {10, {10, 10}}},
{{"11", "10", "10"}, {11, {10, 10}}},
{{"12", "10", "10"}, {12, {10, 10}}},
{{"13", "10", "10"}, {13, {10, 10}}},
{{"14", "10", "10"}, {14, {10, 10}}},
{{"15", "10", "10"}, {15, {10, 10}}},
};
for (const auto& [input, expected_result] : inputs_and_results) {
TestRlimitSuccess(input, expected_result);
}
}
TEST(rlimit, RlimitFailure) {
const std::vector<std::pair<std::vector<std::string>, std::string>> inputs_and_results = {
{{"-4", "10", "10"}, "Resource '-4' below the minimum resource value '0'"},
{{"100", "10", "10"}, "Resource '100' over the maximum resource value '16'"},
{{"bad_string", "10", "10"}, "Could not parse resource 'bad_string'"},
{{"RLIM_", "10", "10"}, "Could not parse resource 'RLIM_'"},
{{"cpu", "abc", "10"}, "Could not parse soft limit 'abc'"},
{{"cpu", "10", "abc"}, "Could not parse hard limit 'abc'"},
};
for (const auto& [input, expected_result] : inputs_and_results) {
TestRlimitFailure(input, expected_result);
}
}
} // namespace init
} // namespace android