summaryrefslogblamecommitdiffstats
blob: 22d7d43bdcf5c0ac707d0285749f32a31d0f204d (plain) (tree)


























                                                                           
                   
                                           





                                        
                                                    



                                                            
                                                                                       


               

                                                                                      







                                                                   
                                                                                         






                                     







                                                                                  
/*
 * Copyright (C) 2017 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef _INIT_SUBCONTEXT_H
#define _INIT_SUBCONTEXT_H

#include <signal.h>

#include <string>
#include <vector>

#include <android-base/unique_fd.h>

#include "builtins.h"
#include "result.h"
#include "system/core/init/subcontext.pb.h"

namespace android {
namespace init {

extern const std::string kInitContext;
extern const std::string kVendorContext;
extern const char* const paths_and_secontexts[2][2];

class Subcontext {
  public:
    Subcontext(std::string path_prefix, std::string context)
        : path_prefix_(std::move(path_prefix)), context_(std::move(context)), pid_(0) {
        Fork();
    }

    Result<Success> Execute(const std::vector<std::string>& args);
    Result<std::vector<std::string>> ExpandArgs(const std::vector<std::string>& args);
    void Restart();

    const std::string& path_prefix() const { return path_prefix_; }
    const std::string& context() const { return context_; }
    pid_t pid() const { return pid_; }

  private:
    void Fork();
    Result<SubcontextReply> TransmitMessage(const SubcontextCommand& subcontext_command);

    std::string path_prefix_;
    std::string context_;
    pid_t pid_;
    android::base::unique_fd socket_;
};

int SubcontextMain(int argc, char** argv, const KeywordFunctionMap* function_map);
std::vector<Subcontext>* InitializeSubcontexts();
bool SubcontextChildReap(pid_t pid);

}  // namespace init
}  // namespace android

#endif