blob: 583df1af89620f705b0ddaa25dc695d38c08d0ec (
plain) (
tree)
|
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _INIT_TEST_FUNCTION_MAP_H
#define _INIT_TEST_FUNCTION_MAP_H
#include <string>
#include <vector>
#include "builtin_arguments.h"
#include "keyword_map.h"
namespace android {
namespace init {
class TestFunctionMap : public KeywordFunctionMap {
public:
// Helper for argument-less functions
using BuiltinFunctionNoArgs = std::function<void(void)>;
void Add(const std::string& name, const BuiltinFunctionNoArgs function) {
Add(name, 0, 0, false, [function](const BuiltinArguments&) {
function();
return Success();
});
}
void Add(const std::string& name, std::size_t min_parameters, std::size_t max_parameters,
bool run_in_subcontext, const BuiltinFunction function) {
builtin_functions_[name] =
make_tuple(min_parameters, max_parameters, make_pair(run_in_subcontext, function));
}
private:
Map builtin_functions_ = {};
const Map& map() const override { return builtin_functions_; }
};
} // namespace init
} // namespace android
#endif
|