/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specic language governing permissions and
* limitations under the License.
*/
#include "libappfuse/FuseAppLoop.h"
#include <sys/stat.h>
#include <android-base/logging.h>
#include <android-base/unique_fd.h>
namespace android {
namespace fuse {
namespace {
void HandleLookUp(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
// AppFuse does not support directory structure now.
// It can lookup only files under the mount point.
if (buffer->request.header.nodeid != FUSE_ROOT_ID) {
LOG(ERROR) << "Nodeid is not FUSE_ROOT_ID.";
buffer->response.Reset(0, -ENOENT, buffer->request.header.unique);
return;
}
// Ensure that the filename ends with 0.
const size_t filename_length =
buffer->request.header.len - sizeof(fuse_in_header);
if (buffer->request.lookup_name[filename_length - 1] != 0) {
LOG(ERROR) << "File name does not end with 0.";
buffer->response.Reset(0, -ENOENT, buffer->request.header.unique);
return;
}
const uint64_t inode =
static_cast<uint64_t>(atol(buffer->request.lookup_name));
if (inode == 0 || inode == LONG_MAX) {
LOG(ERROR) << "Invalid filename";
buffer->response.Reset(0, -ENOENT, buffer->request.header.unique);
return;
}
const int64_t size = callback->OnGetSize(inode);
if (size < 0) {
buffer->response.Reset(0, size, buffer->request.header.unique);
return;
}
buffer->response.Reset(sizeof(fuse_entry_out), 0,
buffer->request.header.unique);
buffer->response.entry_out.nodeid = inode;
buffer->response.entry_out.attr_valid = 10;
buffer->response.entry_out.entry_valid = 10;
buffer->response.entry_out.attr.ino = inode;
buffer->response.entry_out.attr.mode = S_IFREG | 0777;
buffer->response.entry_out.attr.size = size;
}
void HandleGetAttr(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
const uint64_t nodeid = buffer->request.header.nodeid;
int64_t size;
uint32_t mode;
if (nodeid == FUSE_ROOT_ID) {
size = 0;
mode = S_IFDIR | 0777;
} else {
size = callback->OnGetSize(buffer->request.header.nodeid);
if (size < 0) {
buffer->response.Reset(0, size, buffer->request.header.unique);
return;
}
mode = S_IFREG | 0777;
}
buffer->response.Reset(sizeof(fuse_attr_out), 0,
buffer->request.header.unique);
buffer->response.attr_out.attr_valid = 10;
buffer->response.attr_out.attr.ino = nodeid;
buffer->response.attr_out.attr.mode = mode;
buffer->response.attr_out.attr.size = size;
}
void HandleOpen(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
const int32_t file_handle = callback->OnOpen(buffer->request.header.nodeid);
if (file_handle < 0) {
buffer->response.Reset(0, file_handle, buffer->request.header.unique);
return;
}
buffer->response.Reset(sizeof(fuse_open_out), kFuseSuccess,
buffer->request.header.unique);
buffer->response.open_out.fh = file_handle;
}
void HandleFsync(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
buffer->response.Reset(0, callback->OnFsync(buffer->request.header.nodeid),
buffer->request.header.unique);
}
void HandleRelease(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
buffer->response.Reset(0, callback->OnRelease(buffer->request.header.nodeid),
buffer->request.header.unique);
}
void HandleRead(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
const uint64_t unique = buffer->request.header.unique;
const uint64_t nodeid = buffer->request.header.nodeid;
const uint64_t offset = buffer->request.read_in.offset;
const uint32_t size = buffer->request.read_in.size;
if (size > kFuseMaxRead) {
buffer->response.Reset(0, -EINVAL, buffer->request.header.unique);
return;
}
const int32_t read_size = callback->OnRead(nodeid, offset, size,
buffer->response.read_data);
if (read_size < 0) {
buffer->response.Reset(0, read_size, buffer->request.header.unique);
return;
}
buffer->response.ResetHeader(read_size, kFuseSuccess, unique);
}
void HandleWrite(FuseBuffer* buffer, FuseAppLoopCallback* callback) {
const uint64_t unique = buffer->request.header.unique;
const uint64_t nodeid = buffer->request.header.nodeid;
const uint64_t offset = buffer->request.write_in.offset;
const uint32_t size = buffer->request.write_in.size;
if (size > kFuseMaxWrite) {
buffer->response.Reset(0, -EINVAL, buffer->request.header.unique);
return;
}
const int32_t write_size = callback->OnWrite(nodeid, offset, size,
buffer->request.write_data);
if (write_size < 0) {
buffer->response.Reset(0, write_size, buffer->request.header.unique);
return;
}
buffer->response.Reset(sizeof(fuse_write_out), kFuseSuccess, unique);
buffer->response.write_out.size = write_size;
}
} // namespace
bool StartFuseAppLoop(int raw_fd, FuseAppLoopCallback* callback) {
base::unique_fd fd(raw_fd);
FuseBuffer buffer;
LOG(DEBUG) << "Start fuse loop.";
while (callback->IsActive()) {
if (!buffer.request.Read(fd)) {
return false;
}
const uint32_t opcode = buffer.request.header.opcode;
LOG(VERBOSE) << "Read a fuse packet, opcode=" << opcode;
switch (opcode) {
case FUSE_FORGET:
// Do not reply to FUSE_FORGET.
continue;
case FUSE_LOOKUP:
HandleLookUp(&buffer, callback);
break;
case FUSE_GETATTR:
HandleGetAttr(&buffer, callback);
break;
case FUSE_OPEN:
HandleOpen(&buffer, callback);
break;
case FUSE_READ:
HandleRead(&buffer, callback);
break;
case FUSE_WRITE:
HandleWrite(&buffer, callback);
break;
case FUSE_RELEASE:
HandleRelease(&buffer, callback);
break;
case FUSE_FSYNC:
HandleFsync(&buffer, callback);
break;
default:
buffer.HandleNotImpl();
break;
}
if (!buffer.response.Write(fd)) {
LOG(ERROR) << "Failed to write a response to the device.";
return false;
}
}
return true;
}
} // namespace fuse
} // namespace android