blob: 6bfda9819f1a3626941f60b6273e7941dcc15e5e (
plain) (
tree)
|
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specic language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_LIBAPPFUSE_FUSEBRIDGELOOP_H_
#define ANDROID_LIBAPPFUSE_FUSEBRIDGELOOP_H_
#include <map>
#include <mutex>
#include <queue>
#include <unordered_set>
#include <android-base/macros.h>
#include "libappfuse/FuseBuffer.h"
namespace android {
namespace fuse {
class FuseBridgeLoopCallback {
public:
virtual void OnMount(int mount_id) = 0;
virtual void OnClosed(int mount_id) = 0;
virtual ~FuseBridgeLoopCallback() = default;
};
class FuseBridgeEntry;
class BridgeEpollController;
class FuseBridgeLoop final {
public:
FuseBridgeLoop();
~FuseBridgeLoop();
void Start(FuseBridgeLoopCallback* callback);
// Add bridge to the loop. It's OK to invoke the method from a different
// thread from one which invokes |Start|.
bool AddBridge(int mount_id, base::unique_fd dev_fd, base::unique_fd proxy_fd);
private:
bool ProcessEventLocked(const std::unordered_set<FuseBridgeEntry*>& entries,
FuseBridgeLoopCallback* callback);
std::unique_ptr<BridgeEpollController> epoll_controller_;
// Map between |mount_id| and bridge entry.
std::map<int, std::unique_ptr<FuseBridgeEntry>> bridges_;
// Lock for multi-threading.
std::mutex mutex_;
bool opened_;
DISALLOW_COPY_AND_ASSIGN(FuseBridgeLoop);
};
} // namespace fuse
} // namespace android
#endif // ANDROID_LIBAPPFUSE_FUSEBRIDGELOOP_H_
|