blob: fa05383fbfcf80eb9cfac4282c5574f61542a6ad (
plain) (
tree)
|
|
/*
* Copyright (C) 2015 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef SYSTEM_CORE_LIBBINDERWRAPPER_REAL_BINDER_WRAPPER_H_
#define SYSTEM_CORE_LIBBINDERWRAPPER_REAL_BINDER_WRAPPER_H_
#include <map>
#include <base/macros.h>
#include <binderwrapper/binder_wrapper.h>
namespace android {
class IBinder;
// Real implementation of BinderWrapper.
class RealBinderWrapper : public BinderWrapper {
public:
RealBinderWrapper();
~RealBinderWrapper() override;
// BinderWrapper:
sp<IBinder> GetService(const std::string& service_name) override;
bool RegisterService(const std::string& service_name,
const sp<IBinder>& binder) override;
sp<BBinder> CreateLocalBinder() override;
bool RegisterForDeathNotifications(const sp<IBinder>& binder,
const ::base::Closure& callback) override;
bool UnregisterForDeathNotifications(const sp<IBinder>& binder) override;
uid_t GetCallingUid() override;
pid_t GetCallingPid() override;
private:
class DeathRecipient;
// Map from binder handle to object that should be notified of the binder's
// death.
std::map<sp<IBinder>, sp<DeathRecipient>> death_recipients_;
DISALLOW_COPY_AND_ASSIGN(RealBinderWrapper);
};
} // namespace android
#endif // SYSTEM_CORE_LIBBINDER_WRAPPER_REAL_BINDER_WRAPPER_H_
|