summaryrefslogblamecommitdiffstats
blob: 6a9f4df8a7fd6bc65082b46566cfc16567ef9baa (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16















                                                                           

                        
                  




                   

                      

                   
                                            
 
                                        




                                
                              




                                                                       



                       
                                                                     
                                   


                                       
                                                        
 
 
                                                  
                                   
 
                          

                      
                                         
               






                                 
 
/*
 * Copyright (C) 2008 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <cutils/klog.h>

#include <errno.h>
#include <fcntl.h>
#include <stdarg.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <sys/stat.h>
#include <sys/types.h>
#include <unistd.h>

#include <cutils/android_get_control_file.h>

static int klog_level = KLOG_INFO_LEVEL;

void klog_set_level(int level) {
    klog_level = level;
}

static int __open_klog(void) {
    static const char kmsg_device[] = "/dev/kmsg";

    int ret = android_get_control_file(kmsg_device);
    if (ret >= 0) return ret;
    return TEMP_FAILURE_RETRY(open(kmsg_device, O_WRONLY | O_CLOEXEC));
}

#define LOG_BUF_MAX 512

void klog_writev(int level, const struct iovec* iov, int iov_count) {
    if (level > klog_level) return;

    static int klog_fd = __open_klog();
    if (klog_fd == -1) return;
    TEMP_FAILURE_RETRY(writev(klog_fd, iov, iov_count));
}

void klog_write(int level, const char* fmt, ...) {
    if (level > klog_level) return;

    char buf[LOG_BUF_MAX];
    va_list ap;
    va_start(ap, fmt);
    vsnprintf(buf, sizeof(buf), fmt, ap);
    va_end(ap);

    buf[LOG_BUF_MAX - 1] = 0;

    struct iovec iov[1];
    iov[0].iov_base = buf;
    iov[0].iov_len = strlen(buf);
    klog_writev(level, iov, 1);
}