summaryrefslogblamecommitdiffstats
blob: 0cb8a4dc52b4a59815efcac431e755efeb75040d (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16















                                                                           

                           

                             



                       
                    
                   

                   
 
                                            
                    
 

                                    
                        

                                              


                                                    

      
                                                      
                        
             



                                                               
                                                                         



                                                        
                                                                              





                     

                            
                       
 

                                                                      
               




                                                                      
                                                 
                                                                  
                                                 













                                                                       
 








                                                                             
                                                                 
                           








                                                                 
 
/*
 * Copyright (C) 2011 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <cutils/sockets.h>

#define LOG_TAG "socket-unix"

#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <sys/socket.h>
#include <sys/uio.h>
#include <sys/un.h>
#include <time.h>
#include <unistd.h>

#include <cutils/android_get_control_file.h>
#include <log/log.h>

#include "android_get_control_env.h"

#if defined(__ANDROID__)
/* For the socket trust (credentials) check */
#include <private/android_filesystem_config.h>
#define __android_unused
#else
#define __android_unused __attribute__((__unused__))
#endif

bool socket_peer_is_trusted(int fd __android_unused) {
#if defined(__ANDROID__)
    ucred cr;
    socklen_t len = sizeof(cr);
    int n = getsockopt(fd, SOL_SOCKET, SO_PEERCRED, &cr, &len);

    if (n != 0) {
        ALOGE("could not get socket credentials: %s\n", strerror(errno));
        return false;
    }

    if ((cr.uid != AID_ROOT) && (cr.uid != AID_SHELL)) {
        ALOGE("untrusted userid on other end of socket: userid %d\n", cr.uid);
        return false;
    }
#endif

    return true;
}

int socket_close(int sock) {
    return close(sock);
}

int socket_set_receive_timeout(cutils_socket_t sock, int timeout_ms) {
    timeval tv;
    tv.tv_sec = timeout_ms / 1000;
    tv.tv_usec = (timeout_ms % 1000) * 1000;
    return setsockopt(sock, SOL_SOCKET, SO_RCVTIMEO, &tv, sizeof(tv));
}

ssize_t socket_send_buffers(cutils_socket_t sock,
                            const cutils_socket_buffer_t* buffers,
                            size_t num_buffers) {
    if (num_buffers > SOCKET_SEND_BUFFERS_MAX_BUFFERS) {
        return -1;
    }

    iovec iovec_buffers[SOCKET_SEND_BUFFERS_MAX_BUFFERS];
    for (size_t i = 0; i < num_buffers; ++i) {
        // It's safe to cast away const here; iovec declares non-const
        // void* because it's used for both send and receive, but since
        // we're only sending, the data won't be modified.
        iovec_buffers[i].iov_base = const_cast<void*>(buffers[i].data);
        iovec_buffers[i].iov_len = buffers[i].length;
    }

    return writev(sock, iovec_buffers, num_buffers);
}

int android_get_control_socket(const char* name) {
    int fd = __android_get_control_from_env(ANDROID_SOCKET_ENV_PREFIX, name);

    if (fd < 0) return fd;

    // Compare to UNIX domain socket name, must match!
    struct sockaddr_un addr;
    socklen_t addrlen = sizeof(addr);
    int ret = getsockname(fd, (struct sockaddr*)&addr, &addrlen);
    if (ret < 0) return -1;

    constexpr char prefix[] = ANDROID_SOCKET_DIR "/";
    constexpr size_t prefix_size = sizeof(prefix) - sizeof('\0');
    if ((strncmp(addr.sun_path, prefix, prefix_size) == 0) &&
        (strcmp(addr.sun_path + prefix_size, name) == 0)) {
        // It is what we think it is
        return fd;
    }
    return -1;
}