summaryrefslogblamecommitdiffstats
blob: cf03868d217a5770e4605f1d361e2e8df3df43ce (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16















                                                                           
                           











                                                             
                                         
 
// Copyright 2017 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
//      http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.

cc_library_static {
    name: "libgrallocusage",
    vendor_available: true,
    cppflags: [
        "-Weverything",
        "-Werror",
        "-Wno-c++98-compat-pedantic",
        // Hide errors in headers we include
        "-Wno-global-constructors",
        "-Wno-exit-time-destructors",
        "-Wno-padded",
    ],
    srcs: ["GrallocUsageConversion.cpp"],
    export_include_dirs: ["include"],
    shared_libs: ["android.hardware.graphics.allocator@2.0"],
    header_libs: ["libhardware_headers"],
}