summaryrefslogblamecommitdiffstats
blob: 88805c75fc17112ba4f39ea47680e674b1701d7b (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16















                                                                           

                               

                      


                                                  
























                                                                    
                                                                

      




                                                 

                                  





                     

                                                                  
                                            

      



                                                   

                                            

                                            
                                            
                                            

                                            


                                    
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef _LIBLOG_PORTABILITY_H__
#define _LIBLOG_PORTABILITY_H__

#include <sys/cdefs.h>
#include <unistd.h>

/* Helpful private sys/cdefs.h like definitions */

/* Declare this library function hidden and internal */
#if defined(_WIN32)
#define LIBLOG_HIDDEN
#else
#define LIBLOG_HIDDEN __attribute__((visibility("hidden")))
#endif

/* Declare this library function visible and external */
#if defined(_WIN32)
#define LIBLOG_ABI_PUBLIC
#else
#define LIBLOG_ABI_PUBLIC __attribute__((visibility("default")))
#endif

/* Declare this library function visible but private */
#define LIBLOG_ABI_PRIVATE LIBLOG_ABI_PUBLIC

/*
 * Declare this library function as reimplementation.
 * Prevent circular dependencies, but allow _real_ library to hijack
 */
#if defined(_WIN32)
#define LIBLOG_WEAK static /* Accept that it is totally private */
#else
#define LIBLOG_WEAK __attribute__((weak, visibility("default")))
#endif

/* possible missing definitions in sys/cdefs.h */

/* DECLS */
#ifndef __BEGIN_DECLS
#if defined(__cplusplus)
#define __BEGIN_DECLS extern "C" {
#define __END_DECLS }
#else
#define __BEGIN_DECLS
#define __END_DECLS
#endif
#endif

/* Unused argument. For C code only, remove symbol name for C++ */
#ifndef __unused
#define __unused __attribute__((__unused__))
#endif

/* possible missing definitions in unistd.h */

#ifndef TEMP_FAILURE_RETRY
/* Used to retry syscalls that can return EINTR. */
#define TEMP_FAILURE_RETRY(exp)            \
  ({                                       \
    __typeof__(exp) _rc;                   \
    do {                                   \
      _rc = (exp);                         \
    } while (_rc == -1 && errno == EINTR); \
    _rc;                                   \
  })
#endif

#endif /* _LIBLOG_PORTABILITY_H__ */