summaryrefslogblamecommitdiffstats
blob: 1cf827cd80e84188234eaeffbeacba4c02d9fa7c (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18

















                                                                           
                   







































                                                             




                   







                              





                                                             





                                                                             
                                                                



























                                                                                        





                                                                                
                                 
                                                                           




                                                         
                  

                  








                                                                                   

            
/*
 * Copyright (C) 2013 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#define _FILE_OFFSET_BITS 64
#define _LARGEFILE64_SOURCE 1
#define _GNU_SOURCE

#include <errno.h>
#include <fcntl.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <unistd.h>

#include <sparse/sparse.h>
#include "sparse_file.h"
#include "backed_block.h"

#ifndef O_BINARY
#define O_BINARY 0
#endif

#if defined(__APPLE__) && defined(__MACH__)
#define lseek64 lseek
#endif
#if defined(__APPLE__) && defined(__MACH__)
#define lseek64 lseek
#define off64_t off_t
#endif

void usage()
{
    fprintf(stderr, "Usage: append2simg <output> <input>\n");
}

int main(int argc, char *argv[])
{
    int output;
    int output_block;
    char *output_path;
    struct sparse_file *sparse_output;

    int input;
    char *input_path;
    off64_t input_len;

    int tmp_fd;
    char *tmp_path;

    int ret;

    if (argc == 3) {
        output_path = argv[1];
        input_path = argv[2];
    } else {
        usage();
        exit(-1);
    }

    ret = asprintf(&tmp_path, "%s.append2simg", output_path);
    if (ret < 0) {
        fprintf(stderr, "Couldn't allocate filename\n");
        exit(-1);
    }

    output = open(output_path, O_RDWR | O_BINARY);
    if (output < 0) {
        fprintf(stderr, "Couldn't open output file (%s)\n", strerror(errno));
        exit(-1);
    }

    sparse_output = sparse_file_import_auto(output, true, true);
    if (!sparse_output) {
        fprintf(stderr, "Couldn't import output file\n");
        exit(-1);
    }

    input = open(input_path, O_RDONLY | O_BINARY);
    if (input < 0) {
        fprintf(stderr, "Couldn't open input file (%s)\n", strerror(errno));
        exit(-1);
    }

    input_len = lseek64(input, 0, SEEK_END);
    if (input_len < 0) {
        fprintf(stderr, "Couldn't get input file length (%s)\n", strerror(errno));
        exit(-1);
    } else if (input_len % sparse_output->block_size) {
        fprintf(stderr, "Input file is not a multiple of the output file's block size");
        exit(-1);
    }
    lseek64(input, 0, SEEK_SET);

    output_block = sparse_output->len / sparse_output->block_size;
    if (sparse_file_add_fd(sparse_output, input, 0, input_len, output_block) < 0) {
        fprintf(stderr, "Couldn't add input file\n");
        exit(-1);
    }
    sparse_output->len += input_len;

    tmp_fd = open(tmp_path, O_WRONLY | O_CREAT | O_BINARY, 0664);
    if (tmp_fd < 0) {
        fprintf(stderr, "Couldn't open temporary file (%s)\n", strerror(errno));
        exit(-1);
    }

    lseek64(output, 0, SEEK_SET);
    if (sparse_file_write(sparse_output, tmp_fd, false, true, false) < 0) {
        fprintf(stderr, "Failed to write sparse file\n");
        exit(-1);
    }

    sparse_file_destroy(sparse_output);
    close(tmp_fd);
    close(output);
    close(input);

    ret = rename(tmp_path, output_path);
    if (ret < 0) {
        fprintf(stderr, "Failed to rename temporary file (%s)\n", strerror(errno));
        exit(-1);
    }

    free(tmp_path);

    exit(0);
}