blob: c41f12a545c9952d2ab803779af89916ea00618e (
plain) (
tree)
|
|
/*
* Copyright (C) 2010 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _LIBSPARSE_SPARSE_FORMAT_H_
#define _LIBSPARSE_SPARSE_FORMAT_H_
#include "sparse_defs.h"
typedef struct sparse_header {
__le32 magic; /* 0xed26ff3a */
__le16 major_version; /* (0x1) - reject images with higher major versions */
__le16 minor_version; /* (0x0) - allow images with higer minor versions */
__le16 file_hdr_sz; /* 28 bytes for first revision of the file format */
__le16 chunk_hdr_sz; /* 12 bytes for first revision of the file format */
__le32 blk_sz; /* block size in bytes, must be a multiple of 4 (4096) */
__le32 total_blks; /* total blocks in the non-sparse output image */
__le32 total_chunks; /* total chunks in the sparse input image */
__le32 image_checksum; /* CRC32 checksum of the original data, counting "don't care" */
/* as 0. Standard 802.3 polynomial, use a Public Domain */
/* table implementation */
} sparse_header_t;
#define SPARSE_HEADER_MAGIC 0xed26ff3a
#define CHUNK_TYPE_RAW 0xCAC1
#define CHUNK_TYPE_FILL 0xCAC2
#define CHUNK_TYPE_DONT_CARE 0xCAC3
#define CHUNK_TYPE_CRC32 0xCAC4
typedef struct chunk_header {
__le16 chunk_type; /* 0xCAC1 -> raw; 0xCAC2 -> fill; 0xCAC3 -> don't care */
__le16 reserved1;
__le32 chunk_sz; /* in blocks in output image */
__le32 total_sz; /* in bytes of chunk input file including chunk header and data */
} chunk_header_t;
/* Following a Raw or Fill or CRC32 chunk is data.
* For a Raw chunk, it's the data in chunk_sz * blk_sz.
* For a Fill chunk, it's 4 bytes of the fill data.
* For a CRC32 chunk, it's 4 bytes of CRC32
*/
#endif
|