/*
* Copyright (C) 2012-2014 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _LOGD_LOG_BUFFER_H__
#define _LOGD_LOG_BUFFER_H__
#include <sys/types.h>
#include <list>
#include <string>
#include <android/log.h>
#include <private/android_filesystem_config.h>
#include <sysutils/SocketClient.h>
#include "LogBufferElement.h"
#include "LogTimes.h"
#include "LogStatistics.h"
#include "LogWhiteBlackList.h"
//
// We are either in 1970ish (MONOTONIC) or 2016+ish (REALTIME) so to
// differentiate without prejudice, we use 1972 to delineate, earlier
// is likely monotonic, later is real. Otherwise we start using a
// dividing line between monotonic and realtime if more than a minute
// difference between them.
//
namespace android {
static bool isMonotonic(const log_time &mono) {
static const uint32_t EPOCH_PLUS_2_YEARS = 2 * 24 * 60 * 60 * 1461 / 4;
static const uint32_t EPOCH_PLUS_MINUTE = 60;
if (mono.tv_sec >= EPOCH_PLUS_2_YEARS) {
return false;
}
log_time now(CLOCK_REALTIME);
/* Timezone and ntp time setup? */
if (now.tv_sec >= EPOCH_PLUS_2_YEARS) {
return true;
}
/* no way to differentiate realtime from monotonic time */
if (now.tv_sec < EPOCH_PLUS_MINUTE) {
return false;
}
log_time cpu(CLOCK_MONOTONIC);
/* too close to call to differentiate monotonic times from realtime */
if ((cpu.tv_sec + EPOCH_PLUS_MINUTE) >= now.tv_sec) {
return false;
}
/* dividing line half way between monotonic and realtime */
return mono.tv_sec < ((cpu.tv_sec + now.tv_sec) / 2);
}
}
typedef std::list<LogBufferElement *> LogBufferElementCollection;
class LogBuffer {
LogBufferElementCollection mLogElements;
pthread_mutex_t mLogElementsLock;
LogStatistics stats;
PruneList mPrune;
// watermark for last per log id
LogBufferElementCollection::iterator mLast[LOG_ID_MAX];
bool mLastSet[LOG_ID_MAX];
// watermark of any worst/chatty uid processing
typedef std::unordered_map<uid_t,
LogBufferElementCollection::iterator>
LogBufferIteratorMap;
LogBufferIteratorMap mLastWorst[LOG_ID_MAX];
// watermark of any worst/chatty pid of system processing
typedef std::unordered_map<pid_t,
LogBufferElementCollection::iterator>
LogBufferPidIteratorMap;
LogBufferPidIteratorMap mLastWorstPidOfSystem[LOG_ID_MAX];
unsigned long mMaxSize[LOG_ID_MAX];
bool monotonic;
LogBufferElement* lastLoggedElements[LOG_ID_MAX];
LogBufferElement* droppedElements[LOG_ID_MAX];
void log(LogBufferElement* elem);
public:
LastLogTimes &mTimes;
explicit LogBuffer(LastLogTimes *times);
~LogBuffer();
void init();
bool isMonotonic() { return monotonic; }
int log(log_id_t log_id, log_time realtime,
uid_t uid, pid_t pid, pid_t tid,
const char *msg, unsigned short len);
uint64_t flushTo(SocketClient *writer, const uint64_t start,
bool privileged, bool security,
int (*filter)(const LogBufferElement *element, void *arg) = NULL,
void *arg = NULL);
bool clear(log_id_t id, uid_t uid = AID_ROOT);
unsigned long getSize(log_id_t id);
int setSize(log_id_t id, unsigned long size);
unsigned long getSizeUsed(log_id_t id);
std::string formatStatistics(uid_t uid, pid_t pid, unsigned int logMask);
void enableStatistics() {
stats.enableStatistics();
}
int initPrune(const char *cp) { return mPrune.init(cp); }
std::string formatPrune() { return mPrune.format(); }
// helper must be protected directly or implicitly by lock()/unlock()
const char *pidToName(pid_t pid) { return stats.pidToName(pid); }
uid_t pidToUid(pid_t pid) { return stats.pidToUid(pid); }
const char *uidToName(uid_t uid) { return stats.uidToName(uid); }
void lock() { pthread_mutex_lock(&mLogElementsLock); }
void unlock() { pthread_mutex_unlock(&mLogElementsLock); }
private:
static constexpr size_t minPrune = 4;
static constexpr size_t maxPrune = 256;
void maybePrune(log_id_t id);
bool prune(log_id_t id, unsigned long pruneRows, uid_t uid = AID_ROOT);
LogBufferElementCollection::iterator erase(
LogBufferElementCollection::iterator it, bool coalesce = false);
};
#endif // _LOGD_LOG_BUFFER_H__