summaryrefslogblamecommitdiffstats
blob: bb92dd2d4daa25bf0296b14e5256c61257b8b3e0 (plain) (tree)


















                                                                           
                                   
                                    
 


                
                                       

                      
                             










                                                                          


                                                                       

                                                   
 








                                                        
 
             

                                                                               
                                                                                
                                          
                                                    


      
/*
 * Copyright (C) 2014 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef _LOGD_LOG_KLOG_H__
#define _LOGD_LOG_KLOG_H__

#include <private/android_logger.h>
#include <sysutils/SocketListener.h>

class LogBuffer;
class LogReader;

class LogKlog : public SocketListener {
    LogBuffer* logbuf;
    LogReader* reader;
    const log_time signature;
    // Set once thread is started, separates KLOG_ACTION_READ_ALL
    // and KLOG_ACTION_READ phases.
    bool initialized;
    // Used during each of the above phases to control logging.
    bool enableLogging;
    // set if we are also running auditd, to filter out audit reports from
    // our copy of the kernel log
    bool auditd;

    static log_time correction;

   public:
    LogKlog(LogBuffer* buf, LogReader* reader, int fdWrite, int fdRead,
            bool auditd);
    int log(const char* buf, ssize_t len);
    void synchronize(const char* buf, ssize_t len);

    bool isMonotonic() {
        return logbuf->isMonotonic();
    }
    static void convertMonotonicToReal(log_time& real) {
        real += correction;
    }
    static void convertRealToMonotonic(log_time& real) {
        real -= correction;
    }

   protected:
    void sniffTime(log_time& now, const char*& buf, ssize_t len, bool reverse);
    pid_t sniffPid(const char*& buf, ssize_t len);
    void calculateCorrection(const log_time& monotonic, const char* real_string,
                             ssize_t len);
    virtual bool onDataAvailable(SocketClient* cli);
};

#endif