summaryrefslogblamecommitdiffstats
blob: fe763a882e39b534cbc0ab69fd9330d7921f97c0 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16















                                                                           


                   
                              
                                  

                   
                                  
            

                                          


                                          




               
                                    
 
                      

                  
 
                    
                 
                             

                  
                                                                         








                                                             

                              
                                                


                                                                                  
                                                                  

                           
 
                                                          

                    

                           


                                                                                     




                        
 
                              

             
/*
 * Copyright (C) 2013 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <errno.h>
#include <stdio.h>
#include <stdlib.h>
#include <cutils/properties.h>
#include <cutils/android_reboot.h>
#include <unistd.h>

int main(int argc, char* argv[]) {
    int ret;
    size_t prop_len;
    char property_val[PROPERTY_VALUE_MAX];
    static const char reboot[] = "reboot";
    const char* cmd = reboot;
    char* optarg = "";

    opterr = 0;
    do {
        int c;

        c = getopt(argc, argv, "p");

        if (c == -1) {
            break;
        }

        switch (c) {
        case 'p':
            cmd = "shutdown";
            break;
        case '?':
            fprintf(stderr, "usage: %s [-p] [rebootcommand]\n", argv[0]);
            exit(EXIT_FAILURE);
        }
    } while (1);

    if(argc > optind + 1) {
        fprintf(stderr, "%s: too many arguments\n", argv[0]);
        exit(EXIT_FAILURE);
    }

    if (argc > optind)
        optarg = argv[optind];
    if (!optarg || !optarg[0]) optarg = "shell";

    prop_len = snprintf(property_val, sizeof(property_val), "%s,%s", cmd, optarg);
    if (prop_len >= sizeof(property_val)) {
        fprintf(stderr, "%s command too long: %s\n", cmd, optarg);
        exit(EXIT_FAILURE);
    }

    ret = property_set(ANDROID_RB_PROPERTY, property_val);
    if (ret < 0) {
        perror(cmd);
        exit(EXIT_FAILURE);
    }

    // Don't return early. Give the reboot command time to take effect
    // to avoid messing up scripts which do "adb shell reboot && adb wait-for-device"
    if (cmd == reboot) {
        while (1) {
            pause();
        }
    }

    fprintf(stderr, "Done\n");
    return 0;
}