/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <stdint.h>
#include <vector>
#include <binder/IBinder.h>
#include <binder/IInterface.h>
#include <binder/IPCThreadState.h>
#include <binder/IServiceManager.h>
#include <storaged.h>
#include <storaged_service.h>
extern storaged_t storaged;
std::vector<struct task_info> BpStoraged::dump_tasks(const char* /*option*/) {
Parcel data, reply;
data.writeInterfaceToken(IStoraged::getInterfaceDescriptor());
remote()->transact(DUMPTASKS, data, &reply);
uint32_t res_size = reply.readInt32();
std::vector<struct task_info> res(res_size);
for (auto&& task : res) {
reply.read(&task, sizeof(task));
}
return res;
}
std::vector<struct uid_info> BpStoraged::dump_uids(const char* /*option*/) {
Parcel data, reply;
data.writeInterfaceToken(IStoraged::getInterfaceDescriptor());
remote()->transact(DUMPUIDS, data, &reply);
uint32_t res_size = reply.readInt32();
std::vector<struct uid_info> res(res_size);
for (auto&& uid : res) {
uid.uid = reply.readInt32();
uid.name = reply.readCString();
reply.read(&uid.io, sizeof(uid.io));
}
return res;
}
IMPLEMENT_META_INTERFACE(Storaged, "Storaged");
status_t BnStoraged::onTransact(uint32_t code, const Parcel& data, Parcel* reply, uint32_t flags) {
data.checkInterface(this);
switch(code) {
case DUMPTASKS: {
std::vector<struct task_info> res = dump_tasks(NULL);
reply->writeInt32(res.size());
for (auto task : res) {
reply->write(&task, sizeof(task));
}
return NO_ERROR;
}
break;
case DUMPUIDS: {
std::vector<struct uid_info> res = dump_uids(NULL);
reply->writeInt32(res.size());
for (auto uid : res) {
reply->writeInt32(uid.uid);
reply->writeCString(uid.name.c_str());
reply->write(&uid.io, sizeof(uid.io));
}
return NO_ERROR;
}
break;
default:
return BBinder::onTransact(code, data, reply, flags);
}
}
std::vector<struct task_info> Storaged::dump_tasks(const char* /* option */) {
return storaged.get_tasks();
}
std::vector<struct uid_info> Storaged::dump_uids(const char* /* option */) {
std::vector<struct uid_info> uids_v;
std::unordered_map<uint32_t, struct uid_info> uids_m = storaged.get_uids();
for (const auto& it : uids_m) {
uids_v.push_back(it.second);
}
return uids_v;
}
sp<IStoraged> get_storaged_service() {
sp<IServiceManager> sm = defaultServiceManager();
if (sm == NULL) return NULL;
sp<IBinder> binder = sm->getService(String16("storaged"));
if (binder == NULL) return NULL;
sp<IStoraged> storaged = interface_cast<IStoraged>(binder);
return storaged;
}