diff options
author | Mike Lockwood | 2009-07-30 18:23:56 -0500 |
---|---|---|
committer | Mike Lockwood | 2009-07-30 18:23:56 -0500 |
commit | cc1de48dcdf06c76ee14abbe2a237aa51b5b3bad (patch) | |
tree | 4b224a4d8b3493cecc32e23cb589cfde77c6825a | |
parent | de6f62a609120c3d9e4e53689c3b309842ec874b (diff) | |
download | platform-system-core-cc1de48dcdf06c76ee14abbe2a237aa51b5b3bad.tar.gz platform-system-core-cc1de48dcdf06c76ee14abbe2a237aa51b5b3bad.tar.xz platform-system-core-cc1de48dcdf06c76ee14abbe2a237aa51b5b3bad.zip |
adb: Another attempted workaround for the adb disconnect problem.
For adb shell commands (as well as shell based commands like logcat and bugreport) we now
batch USB writes into 4K chunks instead of sending small packets of data as they come in.
A timeout prevents us from blocking for more than 100ms when our 4K buffer is partially full.
Signed-off-by: Mike Lockwood <lockwood@android.com>
-rw-r--r-- | adb/services.c | 92 |
1 files changed, 81 insertions, 11 deletions
diff --git a/adb/services.c b/adb/services.c index 0a5edcf4b..78d092b83 100644 --- a/adb/services.c +++ b/adb/services.c | |||
@@ -31,6 +31,8 @@ | |||
31 | # include <netinet/in.h> | 31 | # include <netinet/in.h> |
32 | # include <netdb.h> | 32 | # include <netdb.h> |
33 | # endif | 33 | # endif |
34 | #else | ||
35 | #include <sys/poll.h> | ||
34 | #endif | 36 | #endif |
35 | 37 | ||
36 | typedef struct stinfo stinfo; | 38 | typedef struct stinfo stinfo; |
@@ -196,12 +198,9 @@ static int create_service_thread(void (*func)(int, void *), void *cookie) | |||
196 | return s[0]; | 198 | return s[0]; |
197 | } | 199 | } |
198 | 200 | ||
201 | #if !ADB_HOST | ||
199 | static int create_subprocess(const char *cmd, const char *arg0, const char *arg1) | 202 | static int create_subprocess(const char *cmd, const char *arg0, const char *arg1) |
200 | { | 203 | { |
201 | #ifdef HAVE_WIN32_PROC | ||
202 | fprintf(stderr, "error: create_subprocess not implemented on Win32 (%s %s %s)\n", cmd, arg0, arg1); | ||
203 | return -1; | ||
204 | #else /* !HAVE_WIN32_PROC */ | ||
205 | char *devname; | 204 | char *devname; |
206 | int ptm; | 205 | int ptm; |
207 | pid_t pid; | 206 | pid_t pid; |
@@ -244,7 +243,6 @@ static int create_subprocess(const char *cmd, const char *arg0, const char *arg1 | |||
244 | cmd, strerror(errno), errno); | 243 | cmd, strerror(errno), errno); |
245 | exit(-1); | 244 | exit(-1); |
246 | } else { | 245 | } else { |
247 | #if !ADB_HOST | ||
248 | // set child's OOM adjustment to zero | 246 | // set child's OOM adjustment to zero |
249 | char text[64]; | 247 | char text[64]; |
250 | snprintf(text, sizeof text, "/proc/%d/oom_adj", pid); | 248 | snprintf(text, sizeof text, "/proc/%d/oom_adj", pid); |
@@ -255,11 +253,11 @@ static int create_subprocess(const char *cmd, const char *arg0, const char *arg1 | |||
255 | } else { | 253 | } else { |
256 | D("adb: unable to open %s\n", text); | 254 | D("adb: unable to open %s\n", text); |
257 | } | 255 | } |
258 | #endif | 256 | |
259 | return ptm; | 257 | return ptm; |
260 | } | 258 | } |
261 | #endif /* !HAVE_WIN32_PROC */ | ||
262 | } | 259 | } |
260 | #endif /* !ADB_HOST */ | ||
263 | 261 | ||
264 | #if ADB_HOST | 262 | #if ADB_HOST |
265 | #define SHELL_COMMAND "/bin/sh" | 263 | #define SHELL_COMMAND "/bin/sh" |
@@ -267,6 +265,76 @@ static int create_subprocess(const char *cmd, const char *arg0, const char *arg1 | |||
267 | #define SHELL_COMMAND "/system/bin/sh" | 265 | #define SHELL_COMMAND "/system/bin/sh" |
268 | #endif | 266 | #endif |
269 | 267 | ||
268 | #if !ADB_HOST | ||
269 | static void shell_service(int s, void *command) | ||
270 | { | ||
271 | char buffer[MAX_PAYLOAD]; | ||
272 | char buffer2[MAX_PAYLOAD]; | ||
273 | struct pollfd ufds[2]; | ||
274 | int fd, ret = 0; | ||
275 | unsigned count = 0; | ||
276 | char** args = (char **)command; | ||
277 | fd = create_subprocess(SHELL_COMMAND, args[0], args[1]); | ||
278 | |||
279 | while (1) { | ||
280 | while (count < sizeof(buffer)) { | ||
281 | ufds[0].fd = fd; | ||
282 | ufds[0].events = POLLIN | POLLHUP; | ||
283 | ufds[0].revents = 0; | ||
284 | ufds[1].fd = s; | ||
285 | ufds[1].events = POLLIN | POLLHUP; | ||
286 | ufds[1].revents = 0; | ||
287 | // use a 100ms timeout so we don't block indefinitely with our | ||
288 | // buffer partially filled. | ||
289 | ret = poll(ufds, 2, 100); | ||
290 | if (ret <= 0) { | ||
291 | D("poll returned %d\n", ret); | ||
292 | // file has closed or we timed out | ||
293 | // set ret to 1 so we don't exit the outer loop | ||
294 | ret = 1; | ||
295 | break; | ||
296 | } | ||
297 | |||
298 | if (ufds[0].revents & POLLIN) { | ||
299 | ret = adb_read(fd, buffer + count, sizeof(buffer) - count); | ||
300 | D("read fd ret: %d, count: %d\n", ret, count); | ||
301 | if (ret > 0) | ||
302 | count += ret; | ||
303 | else | ||
304 | break; | ||
305 | } | ||
306 | if (ufds[1].revents & POLLIN) { | ||
307 | ret = adb_read(s, buffer2, sizeof(buffer2)); | ||
308 | D("read s ret: %d\n", ret); | ||
309 | if (ret > 0) | ||
310 | adb_write(fd, buffer2, ret); | ||
311 | else | ||
312 | break; | ||
313 | } | ||
314 | |||
315 | if ((ufds[0].revents & POLLHUP) || (ufds[1].revents & POLLHUP)) { | ||
316 | // set flag to exit after flushing the buffer | ||
317 | ret = -1; | ||
318 | break; | ||
319 | } | ||
320 | } | ||
321 | |||
322 | D("writing: %d\n", count); | ||
323 | if (count > 0) { | ||
324 | adb_write(s, buffer, count); | ||
325 | count = 0; | ||
326 | } | ||
327 | if (ret <= 0) | ||
328 | break; | ||
329 | } | ||
330 | |||
331 | D("shell_service done\n"); | ||
332 | |||
333 | adb_close(fd); | ||
334 | adb_close(s); | ||
335 | } | ||
336 | #endif // !ADB_HOST | ||
337 | |||
270 | int service_to_fd(const char *name) | 338 | int service_to_fd(const char *name) |
271 | { | 339 | { |
272 | int ret = -1; | 340 | int ret = -1; |
@@ -317,14 +385,16 @@ int service_to_fd(const char *name) | |||
317 | ret = create_jdwp_connection_fd(atoi(name+5)); | 385 | ret = create_jdwp_connection_fd(atoi(name+5)); |
318 | } else if (!strncmp(name, "log:", 4)) { | 386 | } else if (!strncmp(name, "log:", 4)) { |
319 | ret = create_service_thread(log_service, get_log_file_path(name + 4)); | 387 | ret = create_service_thread(log_service, get_log_file_path(name + 4)); |
320 | #endif | ||
321 | } else if(!HOST && !strncmp(name, "shell:", 6)) { | 388 | } else if(!HOST && !strncmp(name, "shell:", 6)) { |
389 | const char* args[2]; | ||
322 | if(name[6]) { | 390 | if(name[6]) { |
323 | ret = create_subprocess(SHELL_COMMAND, "-c", name + 6); | 391 | args[0] = "-c"; |
392 | args[1] = name + 6; | ||
324 | } else { | 393 | } else { |
325 | ret = create_subprocess(SHELL_COMMAND, "-", 0); | 394 | args[0] = "-"; |
395 | args[1] = 0; | ||
326 | } | 396 | } |
327 | #if !ADB_HOST | 397 | ret = create_service_thread(shell_service, (void *)args); |
328 | } else if(!strncmp(name, "sync:", 5)) { | 398 | } else if(!strncmp(name, "sync:", 5)) { |
329 | ret = create_service_thread(file_sync_service, NULL); | 399 | ret = create_service_thread(file_sync_service, NULL); |
330 | } else if(!strncmp(name, "remount:", 8)) { | 400 | } else if(!strncmp(name, "remount:", 8)) { |