summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorRaphael2009-08-11 13:08:45 -0500
committerRaphael2009-08-11 13:08:45 -0500
commite3baafd85a5fecd1714441455e3f75f26b5c381e (patch)
treea098514db1687a83ed5b72e567bbdc680caa8868
parentc52c602171cb29c4a4c38005f321cf95d50d3418 (diff)
downloadplatform-system-core-e3baafd85a5fecd1714441455e3f75f26b5c381e.tar.gz
platform-system-core-e3baafd85a5fecd1714441455e3f75f26b5c381e.tar.xz
platform-system-core-e3baafd85a5fecd1714441455e3f75f26b5c381e.zip
BUG 2033924: Add AdbWinUsbApi.dll to prebuilt for Windows SDK
-rw-r--r--adb/Android.mk8
1 files changed, 5 insertions, 3 deletions
diff --git a/adb/Android.mk b/adb/Android.mk
index d6bda332d..f3eaa6e0a 100644
--- a/adb/Android.mk
+++ b/adb/Android.mk
@@ -53,7 +53,7 @@ LOCAL_SRC_FILES := \
53 $(USB_SRCS) \ 53 $(USB_SRCS) \
54 shlist.c \ 54 shlist.c \
55 utils.c \ 55 utils.c \
56 usb_vendors.c \ 56 usb_vendors.c
57 57
58 58
59ifneq ($(USE_SYSDEPS_WIN32),) 59ifneq ($(USE_SYSDEPS_WIN32),)
@@ -76,7 +76,9 @@ include $(BUILD_HOST_EXECUTABLE)
76$(call dist-for-goals,droid,$(LOCAL_BUILT_MODULE)) 76$(call dist-for-goals,droid,$(LOCAL_BUILT_MODULE))
77 77
78ifeq ($(HOST_OS),windows) 78ifeq ($(HOST_OS),windows)
79$(LOCAL_INSTALLED_MODULE): $(HOST_OUT_EXECUTABLES)/AdbWinApi.dll 79$(LOCAL_INSTALLED_MODULE): \
80 $(HOST_OUT_EXECUTABLES)/AdbWinApi.dll \
81 $(HOST_OUT_EXECUTABLES)/AdbWinUsbApi.dll
80endif 82endif
81 83
82 84
@@ -113,7 +115,7 @@ LOCAL_SRC_FILES := \
113 remount_service.c \ 115 remount_service.c \
114 usb_linux_client.c \ 116 usb_linux_client.c \
115 log_service.c \ 117 log_service.c \
116 utils.c \ 118 utils.c
117 119
118LOCAL_CFLAGS := -O2 -g -DADB_HOST=0 -Wall -Wno-unused-parameter 120LOCAL_CFLAGS := -O2 -g -DADB_HOST=0 -Wall -Wno-unused-parameter
119LOCAL_CFLAGS += -D_XOPEN_SOURCE -D_GNU_SOURCE 121LOCAL_CFLAGS += -D_XOPEN_SOURCE -D_GNU_SOURCE