summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSan Mehat2009-08-06 16:13:35 -0500
committerSan Mehat2009-08-06 16:13:35 -0500
commitee40fc4e64e1656a16603778bee895ea389ec7d5 (patch)
tree23d72e4862e0647295ea180146cae00afea00314
parentcc1de48dcdf06c76ee14abbe2a237aa51b5b3bad (diff)
downloadplatform-system-core-ee40fc4e64e1656a16603778bee895ea389ec7d5.tar.gz
platform-system-core-ee40fc4e64e1656a16603778bee895ea389ec7d5.tar.xz
platform-system-core-ee40fc4e64e1656a16603778bee895ea389ec7d5.zip
rootdir: init.rc: Bump up background cpu shares to 5.0%
Signed-off-by: San Mehat <san@google.com>
-rw-r--r--rootdir/init.rc3
1 files changed, 2 insertions, 1 deletions
diff --git a/rootdir/init.rc b/rootdir/init.rc
index a648ad838..2bed98029 100644
--- a/rootdir/init.rc
+++ b/rootdir/init.rc
@@ -51,7 +51,8 @@ loglevel 3
51 mkdir /dev/cpuctl/bg_non_interactive 51 mkdir /dev/cpuctl/bg_non_interactive
52 chown system system /dev/cpuctl/bg_non_interactive/tasks 52 chown system system /dev/cpuctl/bg_non_interactive/tasks
53 chmod 0777 /dev/cpuctl/bg_non_interactive/tasks 53 chmod 0777 /dev/cpuctl/bg_non_interactive/tasks
54 write /dev/cpuctl/bg_non_interactive/cpu.shares 16 54 # 5.0 %
55 write /dev/cpuctl/bg_non_interactive/cpu.shares 52
55 56
56# mount mtd partitions 57# mount mtd partitions
57 # Mount /system rw first to give the filesystem a chance to save a checkpoint 58 # Mount /system rw first to give the filesystem a chance to save a checkpoint