diff options
author | Xavier Ducrohet | 2009-11-02 13:45:56 -0600 |
---|---|---|
committer | Android Git Automerger | 2009-11-02 13:45:56 -0600 |
commit | 1b9f8c6ad85c773ffcafe8198e899e0405940862 (patch) | |
tree | 773a9c3a0711f79c890c0d2affd5f9bcf70f4c06 | |
parent | 805d67ab11c1bb21d494459d6167f5f67f0002eb (diff) | |
parent | 23433b93d1acb01650c9480d9bb5d5d869ba4f79 (diff) | |
download | platform-system-core-1b9f8c6ad85c773ffcafe8198e899e0405940862.tar.gz platform-system-core-1b9f8c6ad85c773ffcafe8198e899e0405940862.tar.xz platform-system-core-1b9f8c6ad85c773ffcafe8198e899e0405940862.zip |
am 23433b93: Add Sony-Ericsson to adb.
Merge commit '23433b93d1acb01650c9480d9bb5d5d869ba4f79' into eclair
* commit '23433b93d1acb01650c9480d9bb5d5d869ba4f79':
Add Sony-Ericsson to adb.
-rw-r--r-- | adb/usb_vendors.c | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/adb/usb_vendors.c b/adb/usb_vendors.c index 5534fd900..064abc008 100644 --- a/adb/usb_vendors.c +++ b/adb/usb_vendors.c | |||
@@ -49,6 +49,8 @@ | |||
49 | #define VENDOR_ID_HUAWEI 0x12D1 | 49 | #define VENDOR_ID_HUAWEI 0x12D1 |
50 | // Acer's USB Vendor ID | 50 | // Acer's USB Vendor ID |
51 | #define VENDOR_ID_ACER 0x0502 | 51 | #define VENDOR_ID_ACER 0x0502 |
52 | // Sony Ericsson's USB Vendor ID | ||
53 | #define VENDOR_ID_SONY_ERICSSON 0x0FCE | ||
52 | 54 | ||
53 | /** built-in vendor list */ | 55 | /** built-in vendor list */ |
54 | int builtInVendorIds[] = { | 56 | int builtInVendorIds[] = { |
@@ -59,6 +61,7 @@ int builtInVendorIds[] = { | |||
59 | VENDOR_ID_LGE, | 61 | VENDOR_ID_LGE, |
60 | VENDOR_ID_HUAWEI, | 62 | VENDOR_ID_HUAWEI, |
61 | VENDOR_ID_ACER, | 63 | VENDOR_ID_ACER, |
64 | VENDOR_ID_SONY_ERICSSON, | ||
62 | }; | 65 | }; |
63 | 66 | ||
64 | #define BUILT_IN_VENDOR_COUNT (sizeof(builtInVendorIds)/sizeof(builtInVendorIds[0])) | 67 | #define BUILT_IN_VENDOR_COUNT (sizeof(builtInVendorIds)/sizeof(builtInVendorIds[0])) |